(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plus Series Spiral Fluted Taps_+SP (Part Number)

Plus Series Spiral Fluted Taps_+SP

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Plus Series Spiral Fluted Taps_+SP
  • Plus Series Spiral Fluted Taps_+SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      147,422VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A spiral tap suitable for medium- to high-speed machining with machining centers, etc.
[Features]
· Optimal design of the threads allow burdens of machining on each biting blade to be reduced, resulting reduction of machining torque as well as enhancement of wear resistance.
[Applications]
· Can be machined at 10 to 15 m/min using a machining center (fully-synchronized feeding recommended).

 

Part Number
SNPQ4.0I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Torsional Angle

206,948 VND

1 Piece(s) 5 Day(s) M40.752P21117547340°

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Shape c

Please check the type/dimensions/specifications of the part SNPQ4.0I in the Plus Series Spiral Fluted Taps_+SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SNPQ4.0I trong chuỗi Plus Series Spiral Fluted Taps_+SP.

Products like this...

Part Number
SNPP2.3E
SNPP2.5F
SNPP2.6F
SNPP3.0G
SNPQ5.0K
SNPQ6.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Torsional Angle

342,960 VND

1 Piece(s) 6 Day(s) or more M2.30.442P17.21232.55245°

293,158 VND

1 Piece(s) 6 Day(s) or more M2.50.4546P18.11432.55245°

302,806 VND

1 Piece(s) 11 Day(s) or more M2.60.4546P18.11432.55245°

147,422 VND

1 Piece(s) Same day M30.546P191443.26340°

156,090 VND

1 Piece(s) 4 Day(s) or more M50.860P213225.54.57340°

224,063 VND

1 Piece(s) 5 Day(s) or more M6162P2152664.57340°