(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
It is suitable for threading for simple installation used for thin steel plates such as SPC and SPH and mild steel of SS400, S20 or less.
Part Number |
---|
TNMR011M5-L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
957,896 VND | 1 Piece(s) | 9 Day(s) | M11 | 1 | 5P | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 4 | e |
Loading...Tải…
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Hole type | For through hole / For blind hole | Coating Y/N | NA |
Threaded Direction | For Left Screws |
Please check the type/dimensions/specifications of the part TNMR011M5-L in the Hand Taps for Left Hand Threads_HT-LH series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TNMR011M5-L trong chuỗi Hand Taps for Left Hand Threads_HT-LH.
Part Number |
---|
TNMP1.7D5-L |
TNMP2.0E1-L |
TNMP2.3E5-L |
TNMR011N5-L |
TNMR012M1-L |
TNMR012O1-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
620,453 VND | 1 Piece(s) | 9 Day(s) | M1.7 | 0.35 | 5P | 36 | P1 | 6.3 | - | 3 | 2.5 | 5 | 3 | b | ||
572,320 VND | 1 Piece(s) | 22 Day(s) | M2 | 0.4 | 1.5P | 42 | P1 | 7.2 | 12 | 3 | 2.5 | 5 | 3 | c | ||
512,075 VND | 1 Piece(s) | 9 Day(s) | M2.3 | 0.4 | 5P | 42 | P1 | 7.2 | 12 | 3 | 2.5 | 5 | 3 | c | ||
821,241 VND | 1 Piece(s) | 9 Day(s) | M11 | 1.25 | 5P | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 4 | e | ||
957,896 VND | 1 Piece(s) | 9 Day(s) | M12 | 1 | 1.5P | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 4 | e | ||
634,386 VND | 1 Piece(s) | 9 Day(s) | M12 | 1.5 | 1.5P | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 4 | e |