(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Hand Taps for Left Hand Threads_HT-LH (Part Number)

Hand Taps for Left Hand Threads_HT-LH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      180,180VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

It is suitable for threading for simple installation used for thin steel plates such as SPC and SPH and mild steel of SS400, S20 or less.

Part Number
TNMP2.6F1-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

438,366 VND

1 Piece(s) 9 Day(s) M2.60.451.5P46P18.11432.553c

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Tool Material Type High-speed steel work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA
Threaded Direction For Left Screws

Please check the type/dimensions/specifications of the part TNMP2.6F1-L in the Hand Taps for Left Hand Threads_HT-LH series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TNMP2.6F1-L trong chuỗi Hand Taps for Left Hand Threads_HT-LH.

Products like this...

Part Number
TNMP1.7D5-L
TNMP2.0E1-L
TNMP2.3E5-L
TNMQ1.6D5-L
TNMQ2.5F1-L
TNMQ2.5F5-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

620,453 VND

1 Piece(s) 9 Day(s) M1.70.355P36P16.3-32.553b

572,320 VND

1 Piece(s) 22 Day(s) M20.41.5P42P17.21232.553c

512,075 VND

1 Piece(s) 9 Day(s) M2.30.45P42P17.21232.553c

620,453 VND

1 Piece(s) 9 Day(s) M1.60.355P36P26.3-32.553b

438,366 VND

1 Piece(s) 22 Day(s) M2.50.451.5P46P28.11432.553c

411,758 VND

1 Piece(s) 22 Day(s) M2.50.455P46P28.11432.553c