(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Taps_HT (Part Number)

Hand Taps_HT

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      123,834VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

Hand tap used for general tapping work.
[Features]
・ High blade tip strength makes it easy for regrinding.
・ More suitable for manual work compared to taps of other shapes.
・ 2 types are available, with 5P or 1.5P chamfered threads.
・ When machining a blind hole manually, finish machining with 1.5P is recommended after first machining with 5P.
・ Machining with mechanical machinery is also possible.
・ Has straight grooves out of consideration for cutting chip stow.
・ Suitable for work materials whose cutting chips are powder or small coiled close to the powder.
[Applications]
・ Ideal for threading SPC/SPH and other thin plates or SS400/S20 or below mild steel.

 
Part Number
TNMQ1.6D1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

382,750 VND

1 Piece(s) Same day MeterM1.60.351.5P36P26.3-32.553b

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tool Material Type High-speed steel work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TNMQ1.6D1 in the Hand Taps_HT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TNMQ1.6D1 trong chuỗi Hand Taps_HT.

Products like this...

Part Number
TNMP1.2A5
TNMP1.2B1
TNMP1.2B5
TNMQ1.6D5
TNMQ2.5D1
TNMQ2.5D5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

851,521 VND

1 Piece(s) 12 Day(s) MeterM1.20.25P36P13.6-32.553a

480,206 VND

1 Piece(s) 33 Day(s) MeterM1.20.251.5P36P14.5-32.553a

536,860 VND

1 Piece(s) 9 Day(s) MeterM1.20.255P36P14.5-32.553a

382,750 VND

1 Piece(s) Same day MeterM1.60.355P36P26.3-32.553b

459,568 VND

1 Piece(s) 9 Day(s) MeterM2.50.351.5P46P26.31432.553c

404,328 VND

1 Piece(s) 9 Day(s) MeterM2.50.355P46P26.31432.553c