(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

High Performance Roll Taps, Coated_HP+RZ (Part Number)

High Performance Roll Taps, Coated_HP+RZ

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • High Performance Roll Taps, Coated_HP+RZ
  • High Performance Roll Taps, Coated_HP+RZ
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      386,979VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is suitable for processing steel materials (35 HRC or less) and light alloys, and can support high-speed machining (20-50 m/min)

Part Number
HRZP74.0IP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

536,588 VND

1 Piece(s) 8 Day(s) or more unifiedM40.74P52G71117547c4

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Tool Material Type Powder high-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap
Hole type For through hole / For blind hole Coating Y/N Available Coating Type TiCN

Please check the type/dimensions/specifications of the part HRZP74.0IP in the High Performance Roll Taps, Coated_HP+RZ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HRZP74.0IP trong chuỗi High Performance Roll Taps, Coated_HP+RZ.

Products like this...

Part Number
HRZM4UN3FB
HRZM5UN2EB
HRZM5UN4FB
HRZP75.0KB
HRZP75.0KP
HRZP76.0MB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

762,091 VND

1 Piece(s) 8 Day(s) or more unifiedNo.3-48UNC-2P46G48.11432.55c4

827,795 VND

1 Piece(s) 8 Day(s) or more unifiedNo.2-56UNC-2P42G58.1-32.55b4

762,091 VND

1 Piece(s) 8 Day(s) or more unifiedNo.4-48UNF-2P46G591443.26c4

569,626 VND

1 Piece(s) 8 Day(s) or more unifiedM50.82P60G713225.54.57c4

569,626 VND

1 Piece(s) 8 Day(s) or more unifiedM50.84P60G713225.54.57c4

608,750 VND

1 Piece(s) 7 Day(s) or more unifiedM612P62G7152664.57c4