(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Spiral Fluted Taps for Nickel Base Alloys_ZEN-B (Part Number)

Spiral Fluted Taps for Nickel Base Alloys_ZEN-B

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      416,938VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A type for machining nickel-base alloys, made from a nickel principal component for corrosion and heat resistance that is significantly superior to that of steel.

Part Number
ZENBMR4.0I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

416,938 VND

1 Piece(s) 6 Day(s) or more M40.752P37175473d

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 3P Tool Material Type Powder high-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Nickel-based alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 48°

Please check the type/dimensions/specifications of the part ZENBMR4.0I in the Spiral Fluted Taps for Nickel Base Alloys_ZEN-B series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZENBMR4.0I trong chuỗi Spiral Fluted Taps for Nickel Base Alloys_ZEN-B.

Products like this...

Part Number
ZENBMR012N
ZENBMR012O
ZENBMR012P
ZENBMR5.0K
ZENBMR6.0M
ZENBMR8.0N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

1,397,745 VND

1 Piece(s) 6 Day(s) or more M121.2582P315-8.56.593e-1

1,397,745 VND

1 Piece(s) 6 Day(s) or more M121.582P315-8.56.593e-1

1,073,436 VND

1 Piece(s) 6 Day(s) or more M121.7582P315-8.56.593e-1

420,125 VND

1 Piece(s) 6 Day(s) or more M50.860P39225.54.573d

458,371 VND

1 Piece(s) 6 Day(s) or more M6162P3112664.573d

621,720 VND

1 Piece(s) 6 Day(s) or more M81.2570P312-6.2583e-1