(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A type for machining nickel-base alloys, made from a nickel principal component for corrosion and heat resistance that is significantly superior to that of steel.
Part Number |
---|
ZENPMS016O |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,520,870 VND | 1 Piece(s) | 6 Day(s) or more | M16 | 1.5 | 95 | P4 | 26 | - | 12.5 | 10 | 13 | e |
Loading...Tải…
Screw Types | Meter | Chamfer threads | 4.5P | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Titanium Alloy (Ti-6Al-4V, etc) | Tap Type | Point tap | Hole type | For through hole |
Coating Y/N | NA | Number of Grooves | 3 | Surface Treatment | Nitrogen oxidation process |
Please check the type/dimensions/specifications of the part ZENPMS016O in the Spiral Pointed Taps for Nickel Base Alloys_ZEN-P series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZENPMS016O trong chuỗi Spiral Pointed Taps for Nickel Base Alloys_ZEN-P.
Part Number |
---|
ZENPMR6.0M |
ZENPMS010N |
ZENPMS010O |
ZENPMS8.0N |
ZENPMT012N |
ZENPMT012P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
458,371 VND | 1 Piece(s) | 6 Day(s) or more | M6 | 1 | 62 | P3 | 15 | 26 | 6 | 4.5 | 7 | c | ||
998,136 VND | 1 Piece(s) | 6 Day(s) or more | M10 | 1.25 | 75 | P4 | 23 | - | 7 | 5.5 | 8 | e | ||
769,051 VND | 1 Piece(s) | 6 Day(s) or more | M10 | 1.5 | 75 | P4 | 23 | - | 7 | 5.5 | 8 | e | ||
612,075 VND | 1 Piece(s) | 6 Day(s) or more | M8 | 1.25 | 70 | P4 | 19 | - | 6.2 | 5 | 8 | e | ||
1,397,745 VND | 1 Piece(s) | 6 Day(s) or more | M12 | 1.25 | 82 | P5 | 26 | - | 8.5 | 6.5 | 9 | e | ||
1,083,083 VND | 1 Piece(s) | 6 Day(s) or more | M12 | 1.75 | 82 | P5 | 26 | - | 8.5 | 6.5 | 9 | e |