(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It is a roll tap that's capable of tapping without lubrication for burred thin iron plates and steel with relatively short processing length at the size of M6 or less.
Part Number |
---|
OLRZP53.5HP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
682,420 VND | 1 Piece(s) | 7 Day(s) or more | Meter | M3.5 | 0.6 | 52 | G5 | 11 | 16 | 5 | 4 | 7 | c |
Loading...Tải…
Chamfer threads | 4P | Tool Material Type | Powder high-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Roll tap | Hole type | For through hole | Coating Y/N | Available |
Coating Type | TiCN | Number of protrusions | 4 |
Please check the type/dimensions/specifications of the part OLRZP53.5HP in the Roll Taps for Dry Tapping, Coated_OL+RZ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần OLRZP53.5HP trong chuỗi Roll Taps for Dry Tapping, Coated_OL+RZ.
Part Number |
---|
OLRZM4UN3FP |
OLRZM5UN2EP |
OLRZM5UN4FP |
OLRZP62.5FP |
OLRZP62.6FP |
OLRZP63.0GP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
762,091 VND | 1 Piece(s) | 7 Day(s) or more | unified | No.3 | 48 | 46 | G4 | 8.1 | 14 | 3 | 2.5 | 5 | c | ||
827,795 VND | 1 Piece(s) | 7 Day(s) or more | unified | No.2 | 56 | 42 | G5 | 8.1 | - | 3 | 2.5 | 5 | b | ||
762,091 VND | 1 Piece(s) | 7 Day(s) or more | unified | No.4 | 48 | 46 | G5 | 9 | 14 | 4 | 3.2 | 6 | c | ||
573,641 VND | 1 Piece(s) | 7 Day(s) or more | Meter | M2.5 | 0.45 | 46 | G6 | 8 | 14 | 3 | 2.5 | 5 | c | ||
573,641 VND | 1 Piece(s) | 8 Day(s) or more | Meter | M2.6 | 0.45 | 46 | G6 | 8 | 14 | 3 | 2.5 | 5 | c | ||
523,838 VND | 1 Piece(s) | 7 Day(s) or more | Meter | M3 | 0.5 | 46 | G6 | 9 | 14 | 4 | 3.2 | 6 | c |