(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Fluted Taps for Titanium Alloys, Through Hole Use (with LH Spiral Flutes)_ZET-P (Part Number)

Spiral Fluted Taps for Titanium Alloys, Through Hole Use (with LH Spiral Flutes)_ZET-P

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      416,938VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tap for processing high strength, lightweight, and heat-resistant titanium alloys, where the main component is titanium.

 
Part Number
ZETPMR3.0G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

416,938 VND

1 Piece(s) 6 Day(s) or more M30.546P391443.263c

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 5P Tool Material Type Powder high-speed steel
work material Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) Tap Type Spiral Tap Hole type For through hole
Coating Y/N NA Surface Treatment Nitriding Treatment Torsional Angle L15°

Please check the type/dimensions/specifications of the part ZETPMR3.0G in the Spiral Fluted Taps for Titanium Alloys, Through Hole Use (with LH Spiral Flutes)_ZET-P series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZETPMR3.0G trong chuỗi Spiral Fluted Taps for Titanium Alloys, Through Hole Use (with LH Spiral Flutes)_ZET-P.

Products like this...

Part Number
ZETPMR4.0I
ZETPMR5.0K
ZETPMR6.0M
ZETPMS010N
ZETPMS010O
ZETPMS012O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

416,938 VND

1 Piece(s) 6 Day(s) or more M40.752P311175473c

420,125 VND

1 Piece(s) 6 Day(s) or more M50.860P313225.54.573c

458,371 VND

1 Piece(s) 6 Day(s) or more M6162P3152664.573c

998,136 VND

1 Piece(s) 6 Day(s) or more M101.2575P423-75.583e

769,051 VND

1 Piece(s) 6 Day(s) or more M101.575P423-75.583e

1,397,745 VND

1 Piece(s) 6 Day(s) or more M121.582P426-8.56.593e