(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A coating roll tap suitable for threading steel and nonferrous materials.
Part Number |
---|
RVP42.3EP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
689,502 VND | 1 Piece(s) | 7 Day(s) or more | M2.3 | 0.4 | 4P | 42 | G4 | 7 | - | 3 | 2.5 | 5 | b |
Loading...Tải…
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Roll tap | Hole type | For through hole / For blind hole | Coating Y/N | Available |
Coating Type | TiN | Number of protrusions | 4 |
Please check the type/dimensions/specifications of the part RVP42.3EP in the Roll Taps, Coated_R+V series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RVP42.3EP trong chuỗi Roll Taps, Coated_R+V.
Part Number |
---|
RVP41.2BP |
RVP41.4CB |
RVP41.4CP |
RVP51.0BB |
RVP51.0BP |
RVP51.2BB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
732,208 VND | 1 Piece(s) | 7 Day(s) or more | M1.2 | 0.25 | 4P | 36 | G4 | 4.5 | - | 3 | 2.5 | 5 | a | ||
479,117 VND | 1 Piece(s) | 7 Day(s) or more | M1.4 | 0.3 | 2P | 36 | G4 | 5 | - | 3 | 2.5 | 5 | b | ||
622,420 VND | 1 Piece(s) | 7 Day(s) or more | M1.4 | 0.3 | 4P | 36 | G4 | 5 | - | 3 | 2.5 | 5 | b | ||
921,237 VND | 1 Piece(s) | 7 Day(s) or more | M1 | 0.25 | 2P | 36 | G5 | 4.5 | - | 3 | 2.5 | 5 | a | ||
921,237 VND | 1 Piece(s) | 7 Day(s) or more | M1 | 0.25 | 4P | 36 | G5 | 4.5 | - | 3 | 2.5 | 5 | a | ||
883,074 VND | 1 Piece(s) | 7 Day(s) or more | M1.2 | 0.25 | 2P | 36 | G5 | 4.5 | - | 3 | 2.5 | 5 | a |