(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Roll Taps, Coated_R+V (Part Number)

Roll Taps, Coated_R+V

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Roll Taps, Coated_R+V
  • Roll Taps, Coated_R+V
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      377,150VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A coating roll tap suitable for threading steel and nonferrous materials.

Part Number
RVP61.7DB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

802,515 VND

1 Piece(s) 7 Day(s) or more M1.70.352P36G66-32.55b

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For through hole / For blind hole Coating Y/N Available
Coating Type TiN Number of protrusions 4

Please check the type/dimensions/specifications of the part RVP61.7DB in the Roll Taps, Coated_R+V series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RVP61.7DB trong chuỗi Roll Taps, Coated_R+V.

Products like this...

Part Number
RVP41.2BP
RVP41.4CB
RVP41.4CP
RVP61.7DP
RVP62.0EB
RVP62.0EP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

732,208 VND

1 Piece(s) 7 Day(s) or more M1.20.254P36G44.5-32.55a

479,117 VND

1 Piece(s) 7 Day(s) or more M1.40.32P36G45-32.55b

622,420 VND

1 Piece(s) 7 Day(s) or more M1.40.34P36G45-32.55b

802,515 VND

1 Piece(s) 7 Day(s) or more M1.70.354P36G66-32.55b

741,558 VND

1 Piece(s) 7 Day(s) or more M20.42P42G67-32.55b

741,558 VND

1 Piece(s) 7 Day(s) or more M20.44P42G67-32.55b