(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Coated point tap suitable for low carbon steel to high carbon steel machining.
[Features]
· Since it has a coating, stable processing is possible at medium cutting speeds, and the tool life is improved.
[Applications]
· Can process both synchronously and asynchronously.
· Recommended for machining speeds of 10 to 20 m/min (completely synchronous feeding recommended for speeds of 15 m/min or higher).
Part Number |
---|
VPOR8.0N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
582,289 VND | 1 Piece(s) | 6 Day(s) or more | M8 | 1.25 | 70 | P3 | 19 | - | 6.2 | 5 | 8 | e |
Loading...Tải…
Please check the type/dimensions/specifications of the part VPOR8.0N in the Spiral Pointed Taps for Left Hand Threads_PO-V series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPOR8.0N trong chuỗi Spiral Pointed Taps for Left Hand Threads_PO-V.
Part Number |
---|
VPOQ5.0K |
VPOQ6.0M |
VPOR010N |
VPOR010O |
VPOS012N |
VPOS012P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
444,782 VND | 1 Piece(s) | 6 Day(s) or more | M5 | 0.8 | 60 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | c | ||
489,050 VND | 1 Piece(s) | 6 Day(s) or more | M6 | 1 | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | c | ||
738,770 VND | 1 Piece(s) | 12 Day(s) | M10 | 1.25 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | e | ||
689,502 VND | 1 Piece(s) | 6 Day(s) or more | M10 | 1.5 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | e | ||
954,710 VND | 1 Piece(s) | 7 Day(s) or more | M12 | 1.25 | 82 | P4 | 26 | - | 8.5 | 6.5 | 9 | e | ||
964,356 VND | 1 Piece(s) | 7 Day(s) or more | M12 | 1.75 | 82 | P4 | 26 | - | 8.5 | 6.5 | 9 | e |