(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Fluted Taps, Oxidized_SP-OX (Part Number)

Spiral Fluted Taps, Oxidized_SP-OX

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Spiral Fluted Taps, Oxidized_SP-OX
  • Spiral Fluted Taps, Oxidized_SP-OX
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      145,946VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Spiral taps with oxide treatment (OX).
[Features]
· The film produced by oxide treatment becomes an oil reservoir (oil pocket) for machining oil.
· The oil pocket acts to reduce the frictional resistance, preventing parts welding together, and improves the finished surface roughness of the female thread.
· Oxide treatment also removes residual stress from the tap, extending the life span.
[Applications]
· Ideal for machining easily welded materials such as stainless steel or low carbon steel.

 
Part Number
SPQ8.0MX
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

332,450 VND

1 Piece(s) 30 Day(s) MeterM8170P219-6.2583eOxidation treatment40°

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Chamfer threads 2.5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part SPQ8.0MX in the Spiral Fluted Taps, Oxidized_SP-OX series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SPQ8.0MX trong chuỗi Spiral Fluted Taps, Oxidized_SP-OX.

Products like this...

Part Number
SPP3.0GX
SPP4.0GX
SPQ010NX
SPQ8.0NX
SPQUNAMX
SPQW03MX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

145,946 VND

1 Piece(s) Same day MeterM30.546P191433.263cOxidation treatment40°

368,259 VND

1 Piece(s) 9 Day(s) MeterM40.552P19175473cOxidation treatment40°

539,241 VND

1 Piece(s) 9 Day(s) MeterM101.2575P223-75.5835Oxide Treatment-

247,668 VND

1 Piece(s) 9 Day(s) MeterM81.2570P219-6.2583eOxidation treatment40°

336,852 VND

1 Piece(s) 30 Day(s) unifiedNo.102460P213225.54.5733Oxide Treatment-

353,581 VND

1 Piece(s) 9 Day(s) Whitworth3/162460P213215.54.5733Oxide Treatment-