(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Spiral taps with oxide treatment (OX).
[Features]
· The film produced by oxide treatment becomes an oil reservoir (oil pocket) for machining oil.
· The oil pocket acts to reduce the frictional resistance, preventing parts welding together, and improves the finished surface roughness of the female thread.
· Oxide treatment also removes residual stress from the tap, extending the life span.
[Applications]
· Ideal for machining easily welded materials such as stainless steel or low carbon steel.
Part Number |
---|
SPQ6.0MX |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
160,688 VND | 1 Piece(s) | 10 Day(s) | Meter | M6 | 1 | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 3 | c | Oxidation treatment | 40° |
Loading...Tải…
Chamfer threads | 2.5P | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For blind hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part SPQ6.0MX in the Spiral Fluted Taps, Oxidized_SP-OX series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SPQ6.0MX trong chuỗi Spiral Fluted Taps, Oxidized_SP-OX.
Part Number |
---|
SPP3.0GX |
SPP4.0GX |
SPQ010NX |
SPQ8.0MX |
SPQ8.0NX |
SPQUNAMX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
145,946 VND | 1 Piece(s) | Same day | Meter | M3 | 0.5 | 46 | P1 | 9 | 14 | 3 | 3.2 | 6 | 3 | c | Oxidation treatment | 40° | ||
368,259 VND | 1 Piece(s) | 9 Day(s) | Meter | M4 | 0.5 | 52 | P1 | 9 | 17 | 5 | 4 | 7 | 3 | c | Oxidation treatment | 40° | ||
539,241 VND | 1 Piece(s) | 9 Day(s) | Meter | M10 | 1.25 | 75 | P2 | 23 | - | 7 | 5.5 | 8 | 3 | 5 | Oxide Treatment | - | ||
332,450 VND | 1 Piece(s) | 30 Day(s) | Meter | M8 | 1 | 70 | P2 | 19 | - | 6.2 | 5 | 8 | 3 | e | Oxidation treatment | 40° | ||
247,668 VND | 1 Piece(s) | 9 Day(s) | Meter | M8 | 1.25 | 70 | P2 | 19 | - | 6.2 | 5 | 8 | 3 | e | Oxidation treatment | 40° | ||
336,852 VND | 1 Piece(s) | 30 Day(s) | unified | No.10 | 24 | 60 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | 3 | 3 | Oxide Treatment | - |