(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Fluted Taps for Left Hand Threads_SP-LH (Part Number)

Spiral Fluted Taps for Left Hand Threads_SP-LH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      228,258VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

* N-SP(LH) will switch to SP(LH) as soon as the stock runs out.

Part Number
SPRW07Q-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Tool Material Type Hole type Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle Threaded Direction

1,007,760 VND

1 Piece(s) 12 Day(s) Whitworth7/16W14---82P326-8.56.593e--

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Chamfer threads 2.5P work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap
Coating Y/N NA

Please check the type/dimensions/specifications of the part SPRW07Q-L in the Spiral Fluted Taps for Left Hand Threads_SP-LH series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SPRW07Q-L trong chuỗi Spiral Fluted Taps for Left Hand Threads_SP-LH.

Products like this...

Part Number
SPP2.6F-L
SPP3.0G-L
SPQ010M-L
SPRW08S-L
SPRW10U-L
SPS030T-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Tool Material Type Hole type Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle Threaded Direction

474,223 VND

1 Piece(s) 30 Day(s) MeterM2.60.45High-speed steelFor blind hole46P18.11432.552cLeft L40°For Left Screws

228,258 VND

1 Piece(s) 9 Day(s) MeterM30.5High-speed steelFor blind hole46P191443.263cLeft L40°For Left Screws

755,903 VND

1 Piece(s) 30 Day(s) MeterM101High-speed steelFor blind hole75P223-75.583eLeft L40°For Left Screws

1,059,334 VND

1 Piece(s) 9 Day(s) Whitworth1/2W12---88P326-10.58113e--

1,643,395 VND

1 Piece(s) 9 Day(s) Whitworth5/8W11---95P326-12.510133e--

7,877,045 VND

1 Piece(s) 12 Day(s) MeterM303.5High-speed steelFor blind hole135P446-2317204eLeft L40°For Left Screws