(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The spiral flute tap is ideal for machining blind holes as cutting chip is discharged from the grooves twisted in the same direction as the threads.
[Features]
・ The grooves are twisted in the same direction as the threads for not only good scrap discharging performance but also great cutting performance.
・ Intermittent cutting of female threads with keyway is also possible.
・ Capable of machining both synchronously and asynchronously.
・ Ideal for machining blind holds as the groove is twisted, continuous small coiled scraps are discharged to the rear, and it does not cause cutting chip clogging.
・ Ideal for tapping especially sticky work materials, plastics, etc. due to its sharpness.
・ The tap can easily cut.
・ Intermittent cutting of pilot holes with keyway is also possible.
・ Since the blade strength is inferior to HT, the HT shape is more suitable for hard materials.
[Applications]
・ Ideal for machining blind holes.
Part Number |
---|
SPQ016O |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
872,183 VND | 1 Piece(s) | 9 Day(s) | Meter | M16 | 1.5 | 95 | P2 | 26 | - | 12.5 | 10 | 13 | 3 | e | 40° |
Loading...Tải…
Please check the type/dimensions/specifications of the part SPQ016O in the Spiral Fluted Taps_SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SPQ016O trong chuỗi Spiral Fluted Taps_SP.
Part Number |
---|
SPMQ035M |
SPMR032O |
SPMR032Q |
SPQ016Q |
SPQ018M |
SPQ018N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,527,435 VND | 1 Piece(s) | 22 Day(s) | Meter | M35 | 1 | 155 | P2 | 26 | - | 28 | 21 | 24 | 4 | 8 | - | ||
6,964,843 VND | 1 Piece(s) | 12 Day(s) | Meter | M32 | 1.5 | 145 | P3 | 46 | - | 24 | 19 | 22 | 4 | 7 | - | ||
6,964,843 VND | 1 Piece(s) | 9 Day(s) | Meter | M32 | 2 | 145 | P3 | 46 | - | 24 | 19 | 22 | 4 | 7 | - | ||
799,019 VND | 1 Piece(s) | Same day | Meter | M16 | 2 | 95 | P2 | 26 | - | 12.5 | 10 | 13 | 3 | e | 40° | ||
1,665,963 VND | 1 Piece(s) | 9 Day(s) | Meter | M18 | 1 | 100 | P2 | 18 | - | 14 | 12 | 15 | 4 | e | 40° | ||
1,970,265 VND | 1 Piece(s) | 12 Day(s) | Meter | M18 | 1.25 | 100 | P2 | 33 | - | 15 | 12 | 15 | 4 | e | 40° |