(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Spiral Fluted Taps_SP (Part Number)

Spiral Fluted Taps_SP
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Product shape may differ from the photo. Confirm the shape and external dimensions with the shape symbol.
  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

The spiral flute tap is ideal for machining blind holes as cutting chip is discharged from the grooves twisted in the same direction as the threads.
[Features]
・ The grooves are twisted in the same direction as the threads for not only good scrap discharging performance but also great cutting performance.
・ Intermittent cutting of female threads with keyway is also possible.
・ Capable of machining both synchronously and asynchronously.
・ Ideal for machining blind holds as the groove is twisted, continuous small coiled scraps are discharged to the rear, and it does not cause cutting chip clogging.
・ Ideal for tapping especially sticky work materials, plastics, etc. due to its sharpness.
・ The tap can easily cut.
・ Intermittent cutting of pilot holes with keyway is also possible.
・ Since the blade strength is inferior to HT, the HT shape is more suitable for hard materials.
[Applications]
・ Ideal for machining blind holes.

 
Part Number
SPQ8.0N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

247,668 VND

1 Piece(s) Same day MeterM81.2570P219-6.2583e40°

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Chamfer threads 2.5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part SPQ8.0N in the Spiral Fluted Taps_SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SPQ8.0N trong chuỗi Spiral Fluted Taps_SP.

Products like this...

Part Number
SPMQ035M
SPMR032O
SPMR032Q
SPQ9.0G
SPQ9.0J
SPQ9.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

9,527,435 VND

1 Piece(s) 9 Day(s) MeterM351155P226-28212448-

6,964,843 VND

1 Piece(s) 9 Day(s) MeterM321.5145P346-24192247-

6,964,843 VND

1 Piece(s) 9 Day(s) MeterM322145P346-24192247-

723,231 VND

1 Piece(s) 9 Day(s) MeterM90.575P211-75.583e40°

565,860 VND

1 Piece(s) 9 Day(s) MeterM90.7575P213-75.583e40°

482,276 VND

1 Piece(s) 9 Day(s) MeterM9175P223-75.583e40°