(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Spiral Pointed Taps for Stainless Steels_SU+PO (Part Number)

Spiral Pointed Taps for Stainless Steels_SU+PO

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      135,136VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Point tap for through-hole machining with extremely viscous or work-hardened work material.
[Features]
Optimal blade design is suitable for machining chrome steel, molybdenum steel, and stainless steel.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 10 m/min or less is recommended.
[Applications]
· Ideal for machining through-holes with chrome steel, molybdenum steel, and stainless steel.

 
Part Number
PUMT018R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

1,771,456 VND

1 Piece(s) 6 Day(s) or more MeterM182.5100P533-1411143eOxidation treatment

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Chamfer threads 5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC)
Tap Type Point tap Hole type For through hole Coating Y/N NA

Please check the type/dimensions/specifications of the part PUMT018R in the Spiral Pointed Taps for Stainless Steels_SU+PO series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PUMT018R trong chuỗi Spiral Pointed Taps for Stainless Steels_SU+PO.

Products like this...

Part Number
PUMQ3.0G
PUMQ3.0H
PUMQ3.5H
PUMT020R
PUMT022R
PUMT024S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

137,594 VND

1 Piece(s) Same day MeterM30.546P291443.263cOxidation treatment

292,946 VND

1 Piece(s) 6 Day(s) or more MeterM30.646P291443.263cOxidation treatment

186,780 VND

1 Piece(s) 6 Day(s) or more MeterM3.50.652P211165473cOxidation treatment

2,404,745 VND

1 Piece(s) 9 Day(s) MeterM202.5105P533-1512153eOxidation treatment

3,362,318 VND

1 Piece(s) 6 Day(s) or more MeterM222.5115P533-1713163eOxidation treatment

4,183,050 VND

1 Piece(s) 6 Day(s) or more MeterM243120P539-1915183eOxidation treatment