(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Hand Taps for Stainless Steels_SU-HT (Part Number)

Hand Taps for Stainless Steels_SU-HT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      125,309VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Hand tap suitable for machining extremely viscous or work-hardened work material.
[Features]
Optimal blade design is suitable for machining chrome steel, molybdenum steel, and stainless steel.
· 2 types are available, with 4P or 1.5P biting threads, to suit the application used.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 5 m/min or less is recommended.
[Applications]
Ideal for machining with extremely viscous or work-hardened work materials such as chrome steel, molybdenum steel, and stainless steel.

 
Part Number
TUMQU05M4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

480,598 VND

1 Piece(s) 9 Day(s) unified5/16-24UNF-4P70P219-6.2583e

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tool Material Type High-speed steel work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA Surface Treatment Oxidation treatment

Please check the type/dimensions/specifications of the part TUMQU05M4 in the Hand Taps for Stainless Steels_SU-HT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TUMQU05M4 trong chuỗi Hand Taps for Stainless Steels_SU-HT.

Products like this...

Part Number
TUMQ2.5F1
TUMQ2.5F4
TUMQ2.6F1
TUMQU06M1
TUMQU06M4
TUMR010M4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

401,798 VND

1 Piece(s) 30 Day(s) MeterM2.50.451.5P46P28.11432.553c

401,798 VND

1 Piece(s) 9 Day(s) MeterM2.50.454P46P28.11432.553c

401,798 VND

1 Piece(s) 12 Day(s) MeterM2.60.451.5P46P28.11432.553c

606,895 VND

1 Piece(s) 9 Day(s) unified3/8-24UNF-1.5P75P223-75.584e

606,895 VND

1 Piece(s) 9 Day(s) unified3/8-24UNF-4P75P223-75.583e

628,893 VND

1 Piece(s) 9 Day(s) MeterM1014P75P323-75.583e