(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Fluted Taps for Stainless Steels_SU+SP (Part Number)

Spiral Fluted Taps for Stainless Steels_SU+SP

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Spiral Fluted Taps for Stainless Steels_SU+SP
  • Spiral Fluted Taps for Stainless Steels_SU+SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      158,478VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spiral tap for blind hole machining with extremely viscous or work-hardened work material.
[Features]
· For blind hole machining with extremely viscous or work-hardened work materials such as chrome steel, molybdenum steel, and stainless steel.
· Optimal design of the screw part reduces the machining burden on each blade bite, reducing the cutting resistance and increasing tool life.
· Stable scrap is ejected and a good finish is realized.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 10 m/min or less is recommended.
[Applications]
Optimal for machining extremely viscous or work-hardened work material.

 
Part Number
SUMQ016O
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

1,124,833 VND

1 Piece(s) 6 Day(s) or more MeterM161.595P226-12.510133eOxidation treatment50°

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Chamfer threads 2.5P Tool Material Type High-speed steel work material High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part SUMQ016O in the Spiral Fluted Taps for Stainless Steels_SU+SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUMQ016O trong chuỗi Spiral Fluted Taps for Stainless Steels_SU+SP.

Products like this...

Part Number
SUMPUN2E
SUMPUN3F
SUMPUN4F
SUMQ016Q
SUMQ018O
SUMQ1.7D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

593,435 VND

1 Piece(s) 6 Day(s) or more unifiedNo.25642P18.11232.552cOxidation treatment-

499,323 VND

1 Piece(s) 6 Day(s) or more unifiedNo.34846P18.11432.552cOxidation treatment-

390,160 VND

1 Piece(s) 6 Day(s) or more unifiedNo.44846P191443.262cOxidation treatment-

1,002,617 VND

1 Piece(s) 6 Day(s) or more MeterM16295P226-12.510133eOxidation treatment50°

1,499,423 VND

1 Piece(s) 6 Day(s) or more MeterM181.5100P233-1411144eOxidation treatment50°

690,960 VND

1 Piece(s) 6 Day(s) or more MeterM1.70.3536P26.3-32.552bOxidation treatment45°