(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Fluted Taps for Stainless Steels, Deep Hole Use_SU-S-SP (Part Number)

Spiral Fluted Taps for Stainless Steels, Deep Hole Use_SU-S-SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      329,201VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For blind hole processing in materials with high hardening properties and extreme viscosity such as stainless steel, chrome steel and molybdenum steel.

 

Part Number
SSMQ8.0N-SU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

490,958 VND

1 Piece(s) 6 Day(s) or more M81.2570P212-6.2583e-1

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 45°

Please check the type/dimensions/specifications of the part SSMQ8.0N-SU in the Spiral Fluted Taps for Stainless Steels, Deep Hole Use_SU-S-SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SSMQ8.0N-SU trong chuỗi Spiral Fluted Taps for Stainless Steels, Deep Hole Use_SU-S-SP.

Products like this...

Part Number
SSMQ012P-SU
SSMQ014Q-SU
SSMQ016Q-SU
SSMQ4.0I-SU
SSMR018R-SU
SSMR020R-SU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

855,106 VND

1 Piece(s) 6 Day(s) or more M121.7582P215-8.56.593e-1

1,153,518 VND

1 Piece(s) 6 Day(s) or more M14288P218-10.58113e-1

1,526,035 VND

1 Piece(s) 6 Day(s) or more M16295P218-12.510133e-1

329,201 VND

1 Piece(s) 6 Day(s) or more M40.752P27175473d

2,026,840 VND

1 Piece(s) 6 Day(s) or more M182.5100P320-1411144e-1

2,752,348 VND

1 Piece(s) 6 Day(s) or more M202.5105P320-1512154e-1