(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Do bão Yagi, thời gian giao hàng đối với khách miền Bắc sẽ kéo dài thêm 2-3 ngày hoặc hơn. Xin Quý khách thông cảm!
    Due to Typhoon Yagi, delivery time for Northern customers will be extended by 2-3 days or more. We appreciate your understanding!

Roll Taps for Steels_N+RZ (Part Number)

Roll Taps for Steels_N+RZ

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Roll Taps for Steels_N+RZ
  • Roll Taps for Steels_N+RZ
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      156,021VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

A roll tap suitable for threading steel materials (carbon steel, alloy steel, stainless steel, etc.).

Part Number
NRZP76.0MP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

290,020 VND

1 Piece(s) 9 Day(s) M614P62G7152664.57c4

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%)
Tap Type Roll tap Hole type For through hole / For blind hole Coating Y/N NA
Surface Treatment Oxidation treatment

Please check the type/dimensions/specifications of the part NRZP76.0MP in the Roll Taps for Steels_N+RZ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NRZP76.0MP trong chuỗi Roll Taps for Steels_N+RZ.

Products like this...

Part Number
NRZM42.0BP
NRZM52.5DB
NRZM52.5DP
NRZP83.0GB
NRZP83.0GP
NRZP84.0IB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

722,435 VND

1 Piece(s) 9 Day(s) M20.254P42G44.5-32.55b4

545,540 VND

1 Piece(s) 9 Day(s) M2.50.352P46G561432.55c4

524,821 VND

1 Piece(s) 9 Day(s) M2.50.354P46G561432.55c4

310,475 VND

1 Piece(s) 9 Day(s) M30.52P46G891443.26c4

300,784 VND

1 Piece(s) 9 Day(s) M30.54P46G891443.26c4

337,566 VND

1 Piece(s) 9 Day(s) M40.72P52G81117547c4