(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A tap that enables high speed, stable machining of light alloys such as aluminum die casting or forged aluminum.
[Features]
· Optimal blade design limits the internal diameter burrs that tend to appear when cutting threads into light alloy.
· Stable, clean thread machining can be performed.
[Applications]
· Stable thread machining of light alloy such as aluminum die casting or forged aluminum at high speed.
· Can be used not only with aluminum, but also other materials such as brass, bronze, magnesium castings, and zinc alloy castings.
Part Number |
---|
SW4.0I1LEN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
379,800 VND | 1 Piece(s) | 7 Day(s) or more | M4 | 0.7 | 60 | 1b | 13 | 22 | 5.5 | 4.5 | 7 | 3 | 1 | Nitride Treatment | - |
Loading...Tải…
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | NA |
Please check the type/dimensions/specifications of the part SW4.0I1LEN in the Spiral Fluted Taps for Aluminum_AL+SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SW4.0I1LEN trong chuỗi Spiral Fluted Taps for Aluminum_AL+SP.
Part Number |
---|
ASHMR012M |
ASHMR012N |
ASHMR012O |
SW5.0K1LEN |
SW6.0M1LEN |
SW8.0N1LEN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
957,896 VND | 1 Piece(s) | 8 Day(s) or more | M12 | 1 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | ||
821,241 VND | 1 Piece(s) | 7 Day(s) or more | M12 | 1.25 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | ||
821,241 VND | 1 Piece(s) | 7 Day(s) or more | M12 | 1.5 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | ||
365,458 VND | 1 Piece(s) | 7 Day(s) or more | M5 | 0.8 | 62 | 1b | 15 | 26 | 6 | 4.5 | 7 | 3 | 1 | Nitride Treatment | - | ||
373,425 VND | 1 Piece(s) | 6 Day(s) or more | M6 | 1 | 70 | 1b | 19 | - | 6.2 | 5 | 8 | 3 | 2 | Nitride Treatment | - | ||
517,651 VND | 1 Piece(s) | 6 Day(s) or more | M8 | 1.25 | 75 | 1b | 23 | - | 7 | 5.5 | 8 | 3 | 2 | Nitride Treatment | - |