(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A tap that enables high speed, stable machining of light alloys such as aluminum die casting or forged aluminum.
[Features]
· Optimal blade design limits the internal diameter burrs that tend to appear when cutting threads into light alloy.
· Stable, clean thread machining can be performed.
[Applications]
· Stable thread machining of light alloy such as aluminum die casting or forged aluminum at high speed.
· Can be used not only with aluminum, but also other materials such as brass, bronze, magnesium castings, and zinc alloy castings.
Part Number |
---|
ASHPQ2.0E |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
435,873 VND | 1 Piece(s) | 8 Day(s) or more | M2 | 0.4 | 42 | P2 | 7.2 | 12 | 3 | 2.5 | 5 | 2 | c | Nitriding Treatment | 45° |
Loading...Tải…
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | NA |
Please check the type/dimensions/specifications of the part ASHPQ2.0E in the Spiral Fluted Taps for Aluminum_AL+SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ASHPQ2.0E trong chuỗi Spiral Fluted Taps for Aluminum_AL+SP.
Part Number |
---|
ASHMR012M |
ASHMR012N |
ASHMR012O |
ASHPQ2.3E |
ASHPQ2.5F |
ASHPQ2.6F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
957,896 VND | 1 Piece(s) | 9 Day(s) or more | M12 | 1 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | ||
821,241 VND | 1 Piece(s) | 8 Day(s) or more | M12 | 1.25 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | ||
821,241 VND | 1 Piece(s) | 8 Day(s) or more | M12 | 1.5 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | ||
514,065 VND | 1 Piece(s) | 8 Day(s) or more | M2.3 | 0.4 | 42 | P2 | 7.2 | 12 | 3 | 2.5 | 5 | 2 | c | Nitriding Treatment | 45° | ||
343,046 VND | 1 Piece(s) | 8 Day(s) or more | M2.5 | 0.45 | 46 | P2 | 8.1 | 14 | 3 | 2.5 | 5 | 2 | c | Nitriding Treatment | 45° | ||
333,398 VND | 1 Piece(s) | 8 Day(s) or more | M2.6 | 0.45 | 46 | P2 | 8.1 | 14 | 3 | 2.5 | 5 | 2 | c | Nitriding Treatment | 45° |