(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Hand Taps for American Taper Pipe Threads_NPT (Part Number)

Hand Taps for American Taper Pipe Threads_NPT

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Hand Taps for American Taper Pipe Threads_NPT
  • Hand Taps for American Taper Pipe Threads_NPT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      609,510VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Tap for machining American taper pipe "NPT" female threads.
[Features]
· The groove is a straight hand tap type. Comes with three biting teeth at the tip.
· General-purpose tap for general steel materials.
[Applications]
· To be used when machining American tapered pipe thread for pipes "NPT" female thread.
* American standard pipe threads, available in many types, can be complicated.
* Check carefully when purchasing taps, as there are various kinds available such as "NPT", "NPTF", "NPS", and "NPSF".

Part Number
TNPT32T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

42,111,146 VND

1 Piece(s) 12 Day(s) 2'-11.5120504635386h2859.797

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class ANSI G

Please check the type/dimensions/specifications of the part TNPT32T in the Hand Taps for American Taper Pipe Threads_NPT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TNPT32T trong chuỗi Hand Taps for American Taper Pipe Threads_NPT.

Products like this...

Part Number
TNPT01L
TNPT02L
TNPT04O
TNPT06O
TNPT08Q
TNPT12Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

609,510 VND

1 Piece(s) 9 Day(s) 1/16-2754178694i127.770

765,435 VND

1 Piece(s) 9 Day(s) 1/8-2755198694h12.0510.117

927,275 VND

1 Piece(s) 9 Day(s) 1/4-186228119124h17.4513.426

1,767,658 VND

1 Piece(s) 9 Day(s) 3/8-1865281411144h17.6516.866

2,073,711 VND

1 Piece(s) 6 Day(s) 1/2-1480351814174h22.8520.980

5,251,018 VND

1 Piece(s) 9 Day(s) 3/4-1485352317204h22.9526.325