(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Both mist and dry processing are possible, and a center through hole form has been adopted that can be used for internally lubricated machining. Also suitable for horizontal/vertical machining of blind holes in materials such as carbon steel and alloy steel.
Part Number |
---|
HDISPS6.0M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
679,270 VND | 1 Piece(s) | 6 Day(s) or more | M6 | 1 | 62 | P4 | 19 | 27 | 6 | 3 | k |
Loading...Tải…
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | Cobalt HSS |
---|---|---|---|---|---|
work material | Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) | Tap Type | Spiral Tap | Hole type | For through hole / For blind hole |
Coating Y/N | Available | Coating Type | TiCN | Torsional Angle | 15° |
Please check the type/dimensions/specifications of the part HDISPS6.0M in the For Dry Tapping, Blind Hole Use. Spiral Fluted Taps for Steels_HDISP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HDISPS6.0M trong chuỗi For Dry Tapping, Blind Hole Use. Spiral Fluted Taps for Steels_HDISP.
Part Number |
---|
HDISPS010O |
HDISPS012N |
HDISPS012O |
HDISPS012P |
HDISPS8.0N |
HDISPT020O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,246,406 VND | 1 Piece(s) | 6 Day(s) or more | M10 | 1.5 | 75 | P4 | 24 | - | 10 | 3 | m | ||
1,756,166 VND | 1 Piece(s) | 6 Day(s) or more | M12 | 1.25 | 82 | P4 | 29 | - | 12 | 3 | m | ||
1,756,166 VND | 1 Piece(s) | 6 Day(s) or more | M12 | 1.5 | 82 | P4 | 29 | - | 12 | 3 | m | ||
1,756,166 VND | 1 Piece(s) | 6 Day(s) or more | M12 | 1.75 | 82 | P4 | 29 | - | 12 | 3 | m | ||
988,100 VND | 1 Piece(s) | 6 Day(s) or more | M8 | 1.25 | 70 | P4 | 22 | - | 8 | 3 | m | ||
5,814,228 VND | 1 Piece(s) | 6 Day(s) or more | M20 | 1.5 | 105 | P5 | 37 | - | 16 | 4 | m |