(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Model A Tap Series, Spiral Tap A-SFT (Part Number)

Model A Tap Series, Spiral Tap A-SFT
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      481,962VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. A spiral tap with a spiral groove mainly used for blind holes.

 
Part Number
A-SFT-5/8-11UNC-STD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Oil filler cap Tool No.

1,893,491 VND

1 Piece(s) 6 Day(s) or more Unified5/8-11UNC-2.5PPowdered High-Speed Steel95OH45212328912NA8327319

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence Included Coating Type Others Torsion Angle(°) 45
External center NO Protrusion NA Details of Coating V coated

Please check the type/dimensions/specifications of the part A-SFT-5/8-11UNC-STD in the Model A Tap Series, Spiral Tap A-SFT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A-SFT-5/8-11UNC-STD trong chuỗi Model A Tap Series, Spiral Tap A-SFT.

Products like this...

Part Number
A-LT-SFT-HL-M5X0.8X100-OH2
A-LT-SFT-HL-M6X1X100-OH2
A-LT-SFT-HL-M8X1.25X100-OH2
A-SFT-5/8-18UNF-STD
A-SFT-7/16-14UNC-STD
A-SFT-7/16-20UNF-STD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Oil filler cap Tool No.

963,333 VND

1 Piece(s) 14 Day(s) ---------------

990,226 VND

1 Piece(s) 14 Day(s) ---------------

1,184,568 VND

1 Piece(s) 6 Day(s) or more ---------------

1,893,491 VND

1 Piece(s) 6 Day(s) or more Unified5/8-18UNF-2.5PPowdered High-Speed Steel95OH35212317912NA8327321

960,013 VND

1 Piece(s) 6 Day(s) or more Unified7/16-14UNC-2.5PPowdered High-Speed Steel80OH348832269NA8327291

960,013 VND

1 Piece(s) 6 Day(s) or more Unified7/16-20UNF-2.5PPowdered High-Speed Steel80OH348831569NA8327294