(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Model A Tap Series, Spiral Tap A-SFT (Part Number)

Model A Tap Series, Spiral Tap A-SFT
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      481,962VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. A spiral tap with a spiral groove mainly used for blind holes.

 
Part Number
A-SFT-M4X0.5-OH3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Oil filler cap Tool No.

666,666 VND

1 Piece(s) 15 Day(s) MeterM40.52.5PPowdered High-Speed Steel52OH321535.647NA8325662

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence Included Coating Type Others Torsion Angle(°) 45
External center NO Protrusion NA Details of Coating V coated

Please check the type/dimensions/specifications of the part A-SFT-M4X0.5-OH3 in the Model A Tap Series, Spiral Tap A-SFT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A-SFT-M4X0.5-OH3 trong chuỗi Model A Tap Series, Spiral Tap A-SFT.

Products like this...

Part Number
A-LT-SFT-HL-M5X0.8X100-OH2
A-LT-SFT-HL-M6X1X100-OH2
A-LT-SFT-HL-M8X1.25X100-OH2
A-SFT-M4X0.7-6-OH3
A-SFT-M4X0.7-OH3
A-SFT-M4X0.7-OH3-1.5P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Oil filler cap Tool No.

963,333 VND

1 Piece(s) 14 Day(s) ---------------

990,226 VND

1 Piece(s) 14 Day(s) ---------------

1,184,568 VND

1 Piece(s) 6 Day(s) or more ---------------

558,333 VND

1 Piece(s) 15 Day(s) MeterM40.72.5PPowdered High-Speed Steel52OH321635.64.57NA8325901

488,333 VND

1 Piece(s) 17 Day(s) MeterM40.72.5PPowdered High-Speed Steel52OH321535.647NA8325283

508,691 VND

1 Piece(s) 6 Day(s) or more MeterM40.71.5PPowdered High-Speed Steel52OH321535.647NA8326714