(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Model A Tap Series, Pointed Tap A-POT (Part Number)

Model A Tap Series, Pointed Tap A-POT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      490,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. Point tap with point grooves used for through holes.

 
Part Number
A-POT-M12X1.75-OH6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Oil filler cap External center Protrusion Tool No.

1,118,333 VND

1 Piece(s) Quote MeterM121.7582OH6488.53296.59NANONA8325519

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Chamfered Threads 5P Tool Material Type Powdered High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent)
Tap Model Point Tap Bore Model For Through Holes Coating Presence Included
Coating Type Others Details of Coating V coated

Please check the type/dimensions/specifications of the part A-POT-M12X1.75-OH6 in the Model A Tap Series, Pointed Tap A-POT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A-POT-M12X1.75-OH6 trong chuỗi Model A Tap Series, Pointed Tap A-POT.

Products like this...

Part Number
A-POT-1/4-28UNF-STD
A-POT-3/4-10UNC-STD
A-POT-3/4-16UNF-STD
A-POT-M14X1-OH3
A-POT-M14X1-OH4
A-POT-M14X1.25-OH4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Oil filler cap External center Protrusion Tool No.

601,840 VND

1 Piece(s) 6 Day(s) or more Unified1/4-28UNF-62OH22963194.57NAYESAvailable8327051

2,244,893 VND

1 Piece(s) 6 Day(s) or more Unified3/4-10UNC-105OH458143371114NANONA8327120

2,007,129 VND

1 Piece(s) 6 Day(s) or more Unified3/4-16UNF-105OH458143371114NANONA8327123

1,623,333 VND

1 Piece(s) Quote MeterM14188OH34810.5330811NAYESNA8325154

1,704,999 VND

1 Piece(s) Quote MeterM14188OH44810.5330811NANONA8325533

1,595,000 VND

1 Piece(s) Quote MeterM141.2588OH44810.5330811NAYESNA8325152