(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shaft Mounted Wheel Shaped Brush

Shaft Mounted Wheel Shaped Brush
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      177,308VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This wheel-shaped brush with a shaft is used for rust removal abrading, base abrading of plating paint, paint stripping, etc.

Part Number
SP-4
SP-6
SP-7
SP-10
SP-12
SP-13
SP-16
SP-17
SP-18
SP-22
SP-24
SP-26
SP-27
SP-34
SP-36
SP-42
SP-43
SP-44
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Material

177,308 VND

1 Piece(s) 11 Day(s) or more 50Wire

177,308 VND

1 Piece(s) 8 Day(s) or more 75Wire

228,706 VND

1 Piece(s) 4 Day(s) or more 100Wire

304,403 VND

1 Piece(s) 11 Day(s) or more 50Stainless Steel

311,640 VND

1 Piece(s) 8 Day(s) or more 75Stainless Steel

455,468 VND

1 Piece(s) 9 Day(s) or more 100Stainless Steel

304,403 VND

1 Piece(s) 6 Day(s) or more 50Brass

304,403 VND

1 Piece(s) 11 Day(s) or more 75Brass

448,231 VND

1 Piece(s) 8 Day(s) or more 100Brass

433,091 VND

1 Piece(s) 11 Day(s) or more 50Nylon with Abrasive Grain # 60

433,091 VND

1 Piece(s) 11 Day(s) or more 75Nylon with Abrasive Grain # 60

410,383 VND

1 Piece(s) 8 Day(s) or more 50Nylon

410,383 VND

1 Piece(s) 11 Day(s) or more 75Nylon

433,091 VND

1 Piece(s) 11 Day(s) or more 50Nylon with Abrasive Grain # 180

433,091 VND

1 Piece(s) 11 Day(s) or more 75Nylon with Abrasive Grain # 180

213,566 VND

1 Piece(s) 9 Day(s) or more 50Yellow plated twisted wire

213,566 VND

1 Piece(s) 9 Day(s) or more 75Yellow plated twisted wire

274,125 VND

1 Piece(s) 11 Day(s) or more 100Yellow plated twisted wire

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shaft Diameter(mm) 6 Product Model Wheel Brush Quantity(Pieces) 10