(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hepta Mill HEP type Bore type milling cutter (Part Number)

Hepta Mill HEP type Bore type milling cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      16,403,358VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a tool with excellent abrasion resistance.

Part Number
HEP-4063R-08-27
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimensions φd1
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
Dimensions φDc1
(mm)
Dimensions Lf
(mm)
Air Hole Weight
(kg)
Accessory

16,403,358 VND

1 Piece(s) 6 Day(s) or more 63460272012.472249.550Available1.1Set Bolt for Arbor: M12x1.75x30

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Machining Application Plane / Groove / Plunging (Z feed) / Vertical Mounting Method Arbor Type Hole Diameter mm Size
Supported tips XDMW080620ZTR/XDMW080635ZTR-S/XDMT080620ZER/XDMT080708ZER Machining Application Details Pocket machining / curved surface processing / plunging

Please check the type/dimensions/specifications of the part HEP-4063R-08-27 in the Hepta Mill HEP type Bore type milling cutter series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HEP-4063R-08-27 trong chuỗi Hepta Mill HEP type Bore type milling cutter.

Products like this...

Part Number
HEP-4063R-08-22
HEP-5080R-08-27
HEP-6100R-08-32
HEP-7125R-08-40
HEP-8160R-08-40
HEP-9200R-08-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimensions φd1
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
Dimensions φDc1
(mm)
Dimensions Lf
(mm)
Air Hole Weight
(kg)
Accessory

16,403,358 VND

1 Piece(s) 6 Day(s) or more 63460221710.46.32049.550Available1.1Set Bolt for Arbor: M10

24,839,748 VND

1 Piece(s) 6 Day(s) or more 80576272012.472266.655Available1.9Set Bolt for Arbor: M12x1.75x40

33,460,203 VND

1 Piece(s) 6 Day(s) or more 100696322614.483286.670Available3.6Set Bolt for Arbor: M16x2x45

42,049,983 VND

1 Piece(s) 6 Day(s) or more 1257100403216.4935111.670Available5.5Set Bolt for Arbor: M20x2.5x45

49,719,430 VND

1 Piece(s) 6 Day(s) or more 1608100403216.4935146.670Available8.4Set Bolt for Arbor: M20x2.5x45

64,137,988 VND

1 Piece(s) 6 Day(s) or more 20091406014025.414.340186.665NA10.2Set Bolt for Arbor: M16