(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Super Diemaster Modular Head SDH Type (Part Number)

Super Diemaster Modular Head SDH Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,724,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports from cast iron and general steel to stainless steel, titanium and Inconel

Part Number
SDH-2350-R12-M16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngO.D. (mm)
(φ)
Finish category Total number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Dimension W
(mm)
Dimension R
(mm)
Type Component: Clamp screw Component: Clamp set Component: wrench Dimensions MD
(mm)
Supported tips With/Without Coolant Holes Application

10,421,190 VND

1 Piece(s) 6 Day(s) or more 35Finishing24332226Regular TypeCSW-408HDCM-18A-15M16RD○○1204MO・・・AvailableFlat surface planing/pocket machining/pocket machining/helical machining

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Machining Application Plane / Other Mounting Method Centering Plug

Please check the type/dimensions/specifications of the part SDH-2350-R12-M16 in the Super Diemaster Modular Head SDH Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SDH-2350-R12-M16 trong chuỗi Super Diemaster Modular Head SDH Type.

Products like this...

Part Number
SDH-2250-R10-M12
SDH-2280-R10-M12
SDH-2300-R10-M16
SDH-2400-R12-M16
SDH-3200-R07-M10
SDH-3220-R07-M10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngO.D. (mm)
(φ)
Finish category Total number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Dimension W
(mm)
Dimension R
(mm)
Type Component: Clamp screw Component: Clamp set Component: wrench Dimensions MD
(mm)
Supported tips With/Without Coolant Holes Application

9,684,921 VND

1 Piece(s) 6 Day(s) or more 25Finishing23523175Regular TypeCSW-408HDCM-18A-08SDM12RD○○1004MO・・・AvailableFlat surface planing/pocket machining/pocket machining/helical machining

9,684,921 VND

1 Piece(s) 6 Day(s) or more 28Finishing23525175Regular TypeCSW-408HDCM-18A-15M12RD○○1004MO・・・AvailableFlat surface planing/pocket machining/pocket machining/helical machining

10,421,190 VND

1 Piece(s) 6 Day(s) or more 30Finishing24328225Regular TypeCSW-408HDCM-18A-15M16RD○○1004MO・・・AvailableFlat surface planing/pocket machining/pocket machining/helical machining

10,820,001 VND

1 Piece(s) 6 Day(s) or more 40Finishing24332266Regular TypeDSW-410HDCM-18A-15M16RD○○1204MO・・・AvailableFlat surface planing/pocket machining/pocket machining/helical machining

12,415,245 VND

1 Piece(s) 6 Day(s) or more 20Finishing33018143.5Multi-edged typeTSW-2556H-A-08SDM10RD○○07T2M0・・・AvailableFlat surface planing/pocket machining/pocket machining/helical machining

12,415,245 VND

1 Piece(s) 6 Day(s) or more 22Finishing33020143.5Multi-edged typeTSW-2556H-A-08SDM10RD○○07T2M0・・・AvailableFlat surface planing/pocket machining/pocket machining/helical machining