(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Super Die Mate HDM Type Bore Type Mill / Regular Type (Part Number)

Super Die Mate HDM Type Bore Type Mill / Regular Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,936,768VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports materials from cast iron and general steel to stainless steel, titanium, and inconel

Part Number
HDM-4063-12R-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimensions φd1
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
Type Dimension R
(mm)
Dimensions Lf
(mm)
Supported tips Weight
(kg)
Accessory

16,403,358 VND

1 Piece(s) 6 Day(s) or more 634602216.510.46.320Hole Diameter mm Size650RD○○1204M0○○0.7Set Bolt for Arbor: M10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Machining Application Plane / Groove / Vertical work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium / Copper Mounting Method Arbor
Machining Application Details Pocket machining / curved surface processing / helical processing

Please check the type/dimensions/specifications of the part HDM-4063-12R-22 in the Super Die Mate HDM Type Bore Type Mill / Regular Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HDM-4063-12R-22 trong chuỗi Super Die Mate HDM Type Bore Type Mill / Regular Type.

Products like this...

Part Number
HDM-3050-16R
HDM-3050-16R-22
HDM-4063-12R
HDM-4063-16R
HDM-4080-12R
HDM-4080-12R-25.4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimensions φd1
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
Type Dimension R
(mm)
Dimensions Lf
(mm)
Supported tips Weight
(kg)
Accessory

12,936,768 VND

1 Piece(s) 6 Day(s) or more 5034722.22516.58.4520Hole Diameter Inch Size855RD○○1606M0○○0.5Set Bolt for Arbor: M10

12,936,768 VND

1 Piece(s) 6 Day(s) or more 503472216.510.46.320Hole Diameter mm Size855RD○○1606M0○○0.5Set Bolt for Arbor: M10

16,403,358 VND

1 Piece(s) 6 Day(s) or more 6346022.22516.58.4520Hole Diameter Inch Size650RD○○1204M0○○0.7Set Bolt for Arbor: M10

16,403,358 VND

1 Piece(s) 6 Day(s) or more 6346022.22516.58.4520Hole Diameter Inch Size850RD○○1606M0○○0.7Set Bolt for Arbor: M10

21,986,713 VND

1 Piece(s) 6 Day(s) or more 8047431.752612.7832Hole Diameter Inch Size670RD○○1204M0○○1.5Set Bolt for Arbor: M16

21,986,713 VND

1 Piece(s) 6 Day(s) or more 8046025.4209.5624Hole Diameter Inch Size655RD○○1204M0○○1.5Set Bolt for Arbor: M12