(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Side Chipper (Bore Type Mill) SIC Type (Part Number)

Side Chipper (Bore Type Mill) SIC Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,519,646VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a tool with excellent abrasion resistance.

Part Number
SIC-5063R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
Dimensions Lf
(mm)
Dimension φD1
(mm)
Number of tips for use Weight
(kg)

13,519,646 VND

1 Piece(s) 8 Day(s) or more 635522.2258520456150.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium / Copper Mounting Method Arbor
Supported tips ZPMT1604○○R○

Please check the type/dimensions/specifications of the part SIC-5063R in the Side Chipper (Bore Type Mill) SIC Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SIC-5063R trong chuỗi Side Chipper (Bore Type Mill) SIC Type.

Products like this...

Part Number
SIC-5063R-22
SIC-6080R-27
SIC-8100R
SIC-8100R-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
Dimensions Lf
(mm)
Dimension φD1
(mm)
Number of tips for use Weight
(kg)

13,519,646 VND

1 Piece(s) 8 Day(s) or more 63552210.46.320456150.8

15,605,735 VND

1 Piece(s) 8 Day(s) or more 80602712.4722507861

21,864,001 VND

1 Piece(s) 8 Day(s) or more 1007031.7512.7832509881.7

21,864,001 VND

1 Piece(s) 8 Day(s) or more 100703214.4832509881.7