(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

TA-EZ Drill TEZD-MS Type (Part Number)

TA-EZ Drill TEZD-MS Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,230,428VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a tool with excellent abrasion resistance.

Part Number
TEZD2800S32-MS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Dimensions/Ds
(φ mm)
Dimensions/ℓ2
(mm)
Dimensions/ℓs
(mm)
Compatible Diameter Component: Clamp screw Component: wrench Supported tips

8,950,347 VND

1 Piece(s) 6 Day(s) or more 28100188End Mill Shank3212860Over 27.5, and 28.5 or lessTSW-3510HA-15TEZ2800 TEZ2850

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Y/N Available
With/without Oil Hole Available Detailed coating types Value Coat Machining Application With oil hole drilled
Specifications Effective Machining Depth with Coolant Hole: 3XDc

Please check the type/dimensions/specifications of the part TEZD2800S32-MS in the TA-EZ Drill TEZD-MS Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TEZD2800S32-MS trong chuỗi TA-EZ Drill TEZD-MS Type.

Products like this...

Part Number
TEZD1700S20-MS
TEZD1800S20-MS
TEZD1900S25-MS
TEZD2900S32-MS
TEZD3000S32-MS
TEZD3200S32-MS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Dimensions/Ds
(φ mm)
Dimensions/ℓ2
(mm)
Dimensions/ℓs
(mm)
Compatible Diameter Component: Clamp screw Component: wrench Supported tips

7,701,768 VND

1 Piece(s) 6 Day(s) or more 1761128End Mill Shank207850Over 16.5, and 17.5 or lessTSW-2556HA-08TEZ1700 TEZ1750

7,701,768 VND

1 Piece(s) 6 Day(s) or more 1865133End Mill Shank208350Over 17.5, and 18.5 or lessTSW-2556HA-08TEZ1800 TEZ1850

8,479,203 VND

1 Piece(s) 6 Day(s) or more 1968143End Mill Shank258756Over 18.5, and 19.5 or lessTSW-2567HA-08TEZ1900 TEZ1930 TEZ1950

8,950,347 VND

1 Piece(s) 6 Day(s) or more 29103192End Mill Shank3213260Over 28.5, and 29.5 or lessTSW-3510HA-15TEZ2900 TEZ2950

8,950,347 VND

1 Piece(s) 6 Day(s) or more 30107197End Mill Shank3213760Over 29.5, and 30.5 or lessTSW-3510HA-15TEZ3000 TEZ3050

9,468,703 VND

1 Piece(s) 6 Day(s) or more 32146206straight shank3214460Over 31.5, and 32.5 or lessTSW3512HA-15TEZ3200