(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Kanon] Vernier Caliper SCM (Part Number)

[Kanon] Vernier Caliper SCM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,539,596VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Reads the inside and outside measurement with high precision.
· "Fine feed" provides high accuracy.
· Vernier calibers that come in a vast variety of sizes.
· The jaw tip is thin, enabling measurement of narrow sections that can be read with high precision

 
Part Number
SCM400
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
Minimum Read Value
(mm)
Instrumental Error
(mm)
Mass
(g)

327,720,062 VND

1 Piece(s) 22 Day(s) 1001 or MoreExterior: 0-4,000, Interior: 25-4,00043252502005011205012.5150250.05±0.4025000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard caliper Display Method Vernier (Analog) Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar NA Solar Panel NA
Features ● High accuracy with "fine movement feed" ● The jaw tip is thin, enabling measurement of narrow sections that can be read with high precision

Please check the type/dimensions/specifications of the part SCM400 in the [Kanon] Vernier Caliper SCM series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SCM400 trong chuỗi [Kanon] Vernier Caliper SCM.

Products like this...

Part Number
SCM20
SCM200
SCM250
SCM45
SCM50
SCM60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
Minimum Read Value
(mm)
Instrumental Error
(mm)
Mass
(g)

8,855,725 VND

1 Piece(s) 6 Day(s) or more 151 to 200Exterior: 0-200, Interior: 5-20032077601737152.54680.02 (49 mm into 50 equal parts)±0.03220

72,593,070 VND

1 Piece(s) 22 Day(s) 1001 or MoreExterior: 0-2,000, Interior: 25-2,00023252502005011205012.5150250.02 (49 mm into 50 equal parts)±0.1612500

213,572,937 VND

1 Piece(s) 22 Day(s) 1001 or MoreExterior: 0-2,500, Interior: 25-2,50028252502005011205012.5150250.02 (49 mm into 50 equal parts)±0.2214500

15,398,421 VND

1 Piece(s) 10 Day(s) or more 301~500Exterior: 0-450, Interior:14.5-45062512510025612.524.27.2570180.02 (49 mm into 50 equal parts)±0.05900

15,689,173 VND

1 Piece(s) 6 Day(s) or more 301~500Exterior: 0-500, Interior: 14.5-50067012510025612.524.27.2570180.02 (49 mm into 50 equal parts)±0.051260

16,013,170 VND

1 Piece(s) 6 Day(s) or more 501 to 700Exterior: 0-600, Interior: 14.5-60078012510025612.524.27.2570180.02 (49 mm into 50 equal parts)±0.051390