(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Kanon] Vernier Caliper, Long Jaw Caliper LSM (Part Number)

[Kanon] Vernier Caliper, Long Jaw Caliper LSM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,210,170VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for measuring diameters for spheres, pipes, etc.
· Ideal for diameter measurement of large bore pipes, etc.

 
Part Number
LSM60-320
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Instrumental Error
(mm)
Mass
(g)

32,627,100 VND

1 Piece(s) 5 Day(s) or more 501 to 7000–600825320200-32-32-815352±0.113500

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Special Calipers Special Caliper Shape Long Jaw Caliper Display Method Vernier (Analog)
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar NA
Solar Panel NA Minimum Read Value(mm) 0.05 (39 mm into 20 equal parts) Features Long jaw calipers with "long length jaw" ideal for measuring large diameter pipe

Please check the type/dimensions/specifications of the part LSM60-320 in the [Kanon] Vernier Caliper, Long Jaw Caliper LSM series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LSM60-320 trong chuỗi [Kanon] Vernier Caliper, Long Jaw Caliper LSM.

Products like this...

Part Number
LSM15-80
LSM20-110
LSM30-170
LSM45-230
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Instrumental Error
(mm)
Mass
(g)

7,592,982 VND

1 Piece(s) 4 Day(s) or more 101 to 1500–1502958050222010209548105.5±0.07160

7,210,170 VND

1 Piece(s) 4 Day(s) or more 151 to 2000–20034511070222010209548135.5±0.07220

13,240,260 VND

1 Piece(s) 6 Day(s) or more 201~3000–300445170120222010209548195.5±0.08440

23,949,090 VND

1 Piece(s) 5 Day(s) or more 301~5000~450630230150-25-25-612.5255±0.101230