(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Kanon] Standard Calipers SM (Part Number)

[Kanon] Standard Calipers SM

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • [Kanon] Standard Calipers SM
  • [Kanon] Standard Calipers SM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,025,499VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mini Calipers and Standard Long Calipers

[Features]
· Standard vernier calipers for regular measurements.
· Standard scale type calipers with "green lines" that don't tire the eyes

Features

●A standard long caliper.
●The material quality is stainless steel(SUS420J2).

Usage

●For outer and inner measurement.

Specification

●Minimum Display(mm):0.05
Part Number
SM200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Measurement Length (Range Selection
(mm)
With/Without Depth Bar Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Case Minimum Read Value
(mm)
Instrumental Error
(mm)
Features Mass
(g)

85,692,031 VND

1 Piece(s) 9 Day(s) 701 to 1000NA0~20002325330502005015023-1120NA0.05 (39 mm into 20 equal parts)±0.20-12500

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Standard caliper Display Method Vernier (Analog) Waterproof Function NA
Output terminal for measuring data: with or without NA Solar Panel NA

Please check the type/dimensions/specifications of the part SM200 in the [Kanon] Standard Calipers SM series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SM200 trong chuỗi [Kanon] Standard Calipers SM.

Products like this...

Part Number
SM150
SM250
SM300
SM400
SM5
SM7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaximum Measurement Length (Range Selection
(mm)
With/Without Depth Bar Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Case Minimum Read Value
(mm)
Instrumental Error
(mm)
Features Mass
(g)

49,917,396 VND

1 Piece(s) 8 Day(s) 1001 or MoreNA0 to 15001780268.7401604512520-916NA0.05 (39 mm into 20 equal parts)±0.16-6500

171,163,737 VND

1 Piece(s) 6 Day(s) or more 701 to 1000NA0~25002825330502005015023-1120NA0.05 (39 mm into 20 equal parts)±0.24-14500

213,485,200 VND

1 Piece(s) 6 Day(s) or more 701 to 1000NA0~30003325330502005015023-1120NA0.05 (39 mm into 20 equal parts)±0.30-17000

262,692,832 VND

1 Piece(s) 22 Day(s) 701 to 1000Available0~40004325330502005015023-1120NA0.05 (39 mm into 20 equal parts)±0.40-25000

2,524,780 VND

1 Piece(s) 12 Day(s) ~100NA0–50112378197133.5-24.6Yes (integrated type)0.05 (19 mm into 20 equal parts)±0.05● With soft case ● Cleanly and safely fits into a breast pocket40

1,025,499 VND

1 Piece(s) 6 Day(s) or more ~100Available0–70113378197133.51.824.6NA0.05 (19 mm into 20 equal parts)±0.05● Cleanly and safely fits into a breast pocket23