(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Kanon] Vernier Caliper, Dial Scale Caliper DMK-J (Part Number)

[Kanon] Vernier Caliper, Dial Scale Caliper DMK-J
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,056,638VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rack and pinion type caliper.
· The improved shock resistance allows use with no concerns.
· Pointer needle 1 revolution 1 mm.
· Made of stainless steel (SUS420J2).
[Applications]
· Used for on-site measurements of precision machining.

 
Part Number
DMK20J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Instrumental Error
(mm)
Mass
(g)

2,155,241 VND

1 Piece(s) 4 Day(s) or more 151 to 2000–200290179050173875±0.03210

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard caliper Display Method Dial Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar Available Solar Panel NA
Features ● Scale dial can be quickly read ● The gold base has a black scale for the display to be easily read ● Improved shock resistance allows it to be used with security Minimum graduation(mm) 0.01 1 rotation of the indicator 1

Please check the type/dimensions/specifications of the part DMK20J in the [Kanon] Vernier Caliper, Dial Scale Caliper DMK-J series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DMK20J trong chuỗi [Kanon] Vernier Caliper, Dial Scale Caliper DMK-J.

Products like this...

Part Number
DMK15J
DMK30J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Instrumental Error
(mm)
Mass
(g)

2,056,638 VND

1 Piece(s) 4 Day(s) or more 101 to 1500–150235167740143075±0.02150

3,493,936 VND

1 Piece(s) 8 Day(s) or more 201~3000–3003951710564185093.8±0.04320