(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flat Square Non-quenched

Flat Square Non-quenched
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,225,063VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only
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
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

Can be used for on-site assembly. Quenching processing has not been applied.

Part Number
RHS2-50
RHS2-75
RHS2-100
RHS2-1000
RHS2-150
RHS2-200
RHS2-300
RHS2-500
RHS2-750
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPole Length
(mm)
Base Length
(mm)
Width
(mm)
Thickness
(mm)
Perpendicularity
(mm)
Mass
(kg)

1,225,063 VND

1 Piece(s) 10 Day(s) or more 5038163±0.0250.04

1,225,063 VND

1 Piece(s) 10 Day(s) or more 7550183±0.0270.05

1,378,453 VND

1 Piece(s) 4 Day(s) or more 10070204±0.030.1

32,363,013 VND

1 Piece(s) 10 Day(s) or more 10005506012±0.128.5

1,707,143 VND

1 Piece(s) 11 Day(s) or more 150100255±0.0350.24

1,882,445 VND

1 Piece(s) 11 Day(s) or more 200130256±0.040.38

2,890,430 VND

1 Piece(s) 10 Day(s) or more 300200306±0.050.7

8,478,168 VND

1 Piece(s) 10 Day(s) or more 500300408±0.072

18,558,011 VND

1 Piece(s) 10 Day(s) or more 7504005010±0.0954.5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPole Length
(mm)
Base Length
(mm)
Width
(mm)
Thickness
(mm)
Perpendicularity
(mm)
Mass
(kg)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Flat set square Angle(°) 90
Close

Comparison list