(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Hand Tap【1-3 Pieces Per Package】 (Part Number)

Hand Tap

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Hand Tap
  • Hand Tap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      137,181VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

Tap Used for General Screw Thread Cutting

Features

●Tungsten hand tap. 
●Common tap and is used in every direction. 
●More economical than high-speed steel.

Usage

●Work Material: Iron, Light Metal.

Specification

●Precision:JIS Grade 3
●Nominal Dimension:M3
●Pitch(mm):0.60
●Screw Length(mm):18
●Total Length(mm):46
●Shank Diameter(mm):4.0
●Shank Square Part(mm):3.2
●Pilot Hole Diameter(mm):2.4
●SPQ(piece):10
●Machining Thread: Metric Thread Screw

Materials

●Alloy Tool Steel(SKS2)
Part Number
3P-HTK-38NC16
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Point Thread Length
(mm)
Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Set Content Number of Threads Pieces Included
(Pcs)

997,560 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

9 Day(s) Unified3/8UN16-75Set358.05.57Taper, Plug, and Bottoming163

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) Tap Model Hand Tap Coating Presence None
Surface Coating Non-Coated Sales Format Includes Blister Pack Thread Model Right Screw
Precision JIS3 Grade Details of Tool Material Type SKS2

Please check the type/dimensions/specifications of the part 3P-HTK-38NC16 in the Hand Tap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 3P-HTK-38NC16 trong chuỗi Hand Tap.

Products like this...

Part Number
1P-HTA-14NF28
1P-HTA-38NC16
1P-HTA-38NF24
3P-HTK-38NF24
3P-HTK-516NC18
3P-HTK-516NF24
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Point Thread Length
(mm)
Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Set Content Number of Threads Pieces Included
(Pcs)

203,408 VND

1 Piece(s) 9 Day(s) Unified1/4UN281.5P62Top245.44.56.0-28-

334,226 VND

1 Piece(s) 9 Day(s) Unified3/8UN161.5P75Top358.05.57-16-

334,226 VND

1 Piece(s) 9 Day(s) Unified3/8UN241.5P75Top358.45.57-24-

997,560 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 9 Day(s) Unified3/8UN24-75Set358.45.57Taper, Plug, and Bottoming243

670,320 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 9 Day(s) Unified5/16UN18-70Set306.65.06.1Taper, Plug, and Bottoming183

670,320 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 9 Day(s) Unified5/16UN24-70Set306.95.06.1Taper, Plug, and Bottoming243