(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Tap Used for General Screw Thread Cutting
Part Number |
---|
3P-HTK-M14-2.0 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Types | Nominal | Pitch (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Point | Thread Length (mm) | Diameter of Pilot Hole (mm) | Shank Rectangular Section (mm) | Link Diameter (mm) | Set Content | Number of Threads | Pieces Included (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,419,840 VND | 1 Pack(s) | 3 Pieces Per Package 3 Pieces Per Package | 9 Day(s) | Meter | M14 | 2 | - | 88 | Set | 42 | 12.0 | 8.0 | 10.5 | Taper, Plug, and Bottoming | - | 3 |
Loading...Tải…
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) | Tap Model | Hand Tap | Coating Presence | None |
---|---|---|---|---|---|
Surface Coating | Non-Coated | Sales Format | Includes Blister Pack | Thread Model | Right Screw |
Precision | JIS3 Grade | Details of Tool Material Type | SKS2 |
Please check the type/dimensions/specifications of the part 3P-HTK-M14-2.0 in the Hand Tap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 3P-HTK-M14-2.0 trong chuỗi Hand Tap.
Part Number |
---|
1P-HTA-12NF20 |
1P-HTA-14NC20 |
1P-HTA-14NF28 |
1P-HTA-38NC16 |
1P-HTA-38NF24 |
3P-HTK-M2-0.4 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Thread Types | Nominal | Pitch (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Point | Thread Length (mm) | Diameter of Pilot Hole (mm) | Shank Rectangular Section (mm) | Link Diameter (mm) | Set Content | Number of Threads | Pieces Included (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
550,800 VND | 1 Piece(s) | 9 Day(s) | Unified | 1/2UN | 20 | 1.5P | 85 | Top | 42 | 11.4 | 7.0 | 9.0 | - | 20 | - | |||
203,408 VND | 1 Piece(s) | 9 Day(s) | Unified | 1/4UN | 20 | 1.5P | 62 | Top | 24 | 5.2 | 4.5 | 6.0 | - | 20 | - | |||
203,408 VND | 1 Piece(s) | 9 Day(s) | Unified | 1/4UN | 28 | 1.5P | 62 | Top | 24 | 5.4 | 4.5 | 6.0 | - | 28 | - | |||
334,226 VND | 1 Piece(s) | 9 Day(s) | Unified | 3/8UN | 16 | 1.5P | 75 | Top | 35 | 8.0 | 5.5 | 7 | - | 16 | - | |||
334,226 VND | 1 Piece(s) | 9 Day(s) | Unified | 3/8UN | 24 | 1.5P | 75 | Top | 35 | 8.4 | 5.5 | 7 | - | 24 | - | |||
393,886 VND | 3 Pieces Per Package 3 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | Meter | M2 | 0.4 | - | 40 | Set | 12 | 1.6 | 2.5 | 3.0 | Taper, Plug, and Bottoming | - | 3 |