(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hexagonal Shank Masamune Drill【1-10 Pieces Per Package】

Hexagonal Shank Masamune Drill
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      208,895VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Can be attached/detached on a chargeable driver with one-touch. Uses a Masamune drill with good bite and excellent sharpness, boosting performance/operability.

Part Number
6EXD-2
6EXD-2.1
6EXD-2.2
6EXD-2.3
6EXD-2.4
6EXD-2.5
6EXD-2.6
6EXD-2.7
6EXD-2.8
6EXD-2.9
6EXD-3
6EXD-3.1
6EXD-3.2
6EXD-3.3
6EXD-3.4
6EXD-3.5
6EXD-3.6
6EXD-3.7
6EXD-3.8
6EXD-3.9
6EXD-4
6EXD-4.1
6EXD-4.2
6EXD-4.3
6EXD-4.4
6EXD-4.5
6EXD-4.6
6EXD-4.7
6EXD-4.8
6EXD-4.9
6EXD-5
6EXD-5P
6EXD-5.2
6EXD-5.5
6EXD-6
6EXD-8P
6EXD-10P
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngHole Diameter
(mm)
Groove Length
(mm)
Overall Length L
(mm)
Drill Outer Diameter
(mm)
Set Content Sales Format Pieces Included
(Pcs)

208,895 VND

1 Piece(s) 9 Day(s) 22980--Single Item-

209,309 VND

1 Piece(s) 9 Day(s) 2.12980--Single Item-

209,309 VND

1 Piece(s) 9 Day(s) 2.23383--Single Item-

209,309 VND

1 Piece(s) 9 Day(s) 2.33383--Single Item-

209,309 VND

1 Piece(s) 9 Day(s) 2.43586--Single Item-

213,801 VND

1 Piece(s) 9 Day(s) 2.53586--Single Item-

209,309 VND

1 Piece(s) 9 Day(s) 2.63789--Single Item-

209,309 VND

1 Piece(s) 9 Day(s) 2.73789--Single Item-

209,309 VND

1 Piece(s) 9 Day(s) 2.83992--Single Item-

209,309 VND

1 Piece(s) 9 Day(s) 2.94296--Single Item-

208,895 VND

1 Piece(s) 9 Day(s) 34296--Single Item-

236,850 VND

1 Piece(s) 9 Day(s) 3.14296--Single Item-

218,358 VND

1 Piece(s) 9 Day(s) 3.24296--Single Item-

232,928 VND

1 Piece(s) 9 Day(s) 3.34598--Single Item-

229,375 VND

1 Piece(s) 9 Day(s) 3.44598--Single Item-

218,358 VND

1 Piece(s) 9 Day(s) 3.54598--Single Item-

242,358 VND

1 Piece(s) 9 Day(s) 3.648104--Single Item-

242,358 VND

1 Piece(s) 9 Day(s) 3.748101--Single Item-

236,850 VND

1 Piece(s) 9 Day(s) 3.848101--Single Item-

249,833 VND

1 Piece(s) 9 Day(s) 3.951104--Single Item-

247,938 VND

1 Piece(s) 9 Day(s) 454108--Single Item-

260,850 VND

1 Piece(s) 9 Day(s) 4.154108--Single Item-

264,800 VND

1 Piece(s) 9 Day(s) 4.254108--Single Item-

272,241 VND

1 Piece(s) 9 Day(s) 4.354108--Single Item-

260,850 VND

1 Piece(s) 9 Day(s) 4.456111--Single Item-

253,374 VND

1 Piece(s) 9 Day(s) 4.556111--Single Item-

275,407 VND

1 Piece(s) 9 Day(s) 4.656111--Single Item-

275,407 VND

1 Piece(s) 9 Day(s) 4.759111--Single Item-

275,407 VND

1 Piece(s) 9 Day(s) 4.859114--Single Item-

275,407 VND

1 Piece(s) 9 Day(s) 4.962117--Single Item-

301,453 VND

1 Piece(s) 9 Day(s) 562117--Single Item-

1,193,400 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) ---2.0/2.5/3.0/3.5/4.0Hexagonal Shank Masamune Drill: 5 pcsSet5

297,243 VND

1 Piece(s) 9 Day(s) 5.264120--Single Item-

297,243 VND

1 Piece(s) 9 Day(s) 5.564120--Single Item-

333,598 VND

1 Piece(s) 9 Day(s) 670127--Single Item-

1,799,280 VND

1 Pack(s)

8 Pieces Per Package

8 Pieces Per Package

9 Day(s) ---2.5/2.8/3.0/3.2/3.5/3.8/4.0/4.2Hexagonal Shank Masamune Drill: 8 pcsSet8

2,203,200 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) ---2.5/3.0/3.2/3.3/3.5/3.7/3.8/4.0/4.2/5.0Hex Shaft Masamune Drills: 10 piecesSet10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Link Diameter(mm) 6.35 Material High-speed steel