(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Organic Solvent Labeling

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    316,718 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
324-01
324-02
324-03
814-38
814-40
814-45
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Shape Material (Body) Display Content Mount Specification Longitudinal
(mm)
Side
(mm)
Mass
(g)
Amount Of Content

316,718 VND

1 Piece(s) - 7 Day(s) or more - Iron Plate / Eco Uniboard Type 1 Organic Solvents 2.5 mm φ holes at 4 corners 600 300 - 1 pc.

316,718 VND

1 Piece(s) - 6 Day(s) or more - Iron Plate / Eco Uniboard Type 2 Organic Solvents 2.5 mm φ holes at 4 corners 600 300 - 1 pc.

316,718 VND

1 Piece(s) - 7 Day(s) or more - Iron Plate / Eco Uniboard Type 3 Organic Solvents 2.5 mm φ holes at 4 corners 600 300 - 1 pc.

316,718 VND

1 Piece(s) - 7 Day(s) or more - Eco Uniboard Type 1 Organic Solvents 2.5 mm φ holes at 4 corners 600 300 - 1 pc.

316,718 VND

1 Piece(s) - 4 Day(s) or more - Eco Uniboard Type 3 Organic Solvents 2.5 mm φ holes at 4 corners 600 300 - 1 pc.

316,718 VND

1 Pack(s)

5 Pieces Per Package

4 Day(s) or more Vertical PVC Sticker Type 1 Organic Solvents - 300 150 50 1 Pack (5 Sheets)

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Organic Solvent Labeling

Product Description

6 types of display content available

Part Number
324-01
324-02
324-03
814-38
814-40
814-45
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Shape Material (Body) Display Content Mount Specification Longitudinal
(mm)
Side
(mm)
Mass
(g)
Amount Of Content

316,718 VND

1 Piece(s) - 7 Day(s) or more - Iron Plate / Eco Uniboard Type 1 Organic Solvents 2.5 mm φ holes at 4 corners 600 300 - 1 pc.

316,718 VND

1 Piece(s) - 6 Day(s) or more - Iron Plate / Eco Uniboard Type 2 Organic Solvents 2.5 mm φ holes at 4 corners 600 300 - 1 pc.

316,718 VND

1 Piece(s) - 7 Day(s) or more - Iron Plate / Eco Uniboard Type 3 Organic Solvents 2.5 mm φ holes at 4 corners 600 300 - 1 pc.

316,718 VND

1 Piece(s) - 7 Day(s) or more - Eco Uniboard Type 1 Organic Solvents 2.5 mm φ holes at 4 corners 600 300 - 1 pc.

316,718 VND

1 Piece(s) - 4 Day(s) or more - Eco Uniboard Type 3 Organic Solvents 2.5 mm φ holes at 4 corners 600 300 - 1 pc.

316,718 VND

1 Pack(s)

5 Pieces Per Package

4 Day(s) or more Vertical PVC Sticker Type 1 Organic Solvents - 300 150 50 1 Pack (5 Sheets)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1