(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

General Purpose Electrical scissors PRO

General Purpose Electrical scissors PRO

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of FM06-210

  • Overall Length
    210mm
  • Blade thickness(mm)
    7.9
  • Package Size (H x W x D mm)
    251×73×20mm
  • Quantity
    6
  • JAN Code
    4952520002124
  • Cutting capacity (Resin)
    φ2.0mm
  • Cutting capacity (VA・VVF)
    φ2.0×3
  • Cutting capacity (VCT)
    φ5.5mm×3
  • Grip Length
    40
  • Grip Thickness
    18.5
  • Trusco Code
    381-6435
  • 刃部
    Stainless steel (SUS420 J2)
  • Cutting Performance
    VA/VVF cable (mm): φ2 x 3 cores; VCT cable (mm): φ3 x 55 mm2 thin iron plate (mm): 0.1 soft resin (mm): φ20 wire (mm): φ2.5
  • Features
    Slip resistant ribbed blade. Width of opening can be adjusted in 2 steps to fit into the user's palm. Can be used to cut wires. Hard to rust stainless steel blade. Possesses a safety stopper.
Part Number
FM06-210
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

547,233 VND

1 Piece(s) 7 Day(s)

Basic Specifications

  • Overall Length
    210mm
  • Blade thickness(mm)
    7.9
  • Package Size (H x W x D mm)
    251×73×20mm
  • Quantity
    6
  • JAN Code
    4952520002124
  • Cutting capacity (Resin)
    φ2.0mm
  • Cutting capacity (VA・VVF)
    φ2.0×3
  • Cutting capacity (VCT)
    φ5.5mm×3
  • Grip Length
    40
  • Grip Thickness
    18.5
  • Trusco Code
    381-6435
  • 刃部
    Stainless steel (SUS420 J2)
  • Cutting Performance
    VA/VVF cable (mm): φ2 x 3 cores; VCT cable (mm): φ3 x 55 mm2 thin iron plate (mm): 0.1 soft resin (mm): φ20 wire (mm): φ2.5
  • Features
    Slip resistant ribbed blade. Width of opening can be adjusted in 2 steps to fit into the user's palm. Can be used to cut wires. Hard to rust stainless steel blade. Possesses a safety stopper.

Product Description

[Features]
・ A non-slip blade with knurls
・ The opening width can be adjusted in 2 stages to match the palm
・ Wire can also be cut
・ Stainless steel blade prevents rust
・ With a safety stopper
[Materials]
・ Stainless steel (SUS420 J2)

Specifications of FM06-210

  • Overall Length
    210mm
  • Blade thickness(mm)
    7.9
  • Package Size (H x W x D mm)
    251×73×20mm
  • Quantity
    6
  • JAN Code
    4952520002124
  • Cutting capacity (Resin)
    φ2.0mm
  • Cutting capacity (VA・VVF)
    φ2.0×3
  • Cutting capacity (VCT)
    φ5.5mm×3
  • Grip Length
    40
  • Grip Thickness
    18.5
  • Trusco Code
    381-6435
  • 刃部
    Stainless steel (SUS420 J2)
  • Cutting Performance
    VA/VVF cable (mm): φ2 x 3 cores; VCT cable (mm): φ3 x 55 mm2 thin iron plate (mm): 0.1 soft resin (mm): φ20 wire (mm): φ2.5
  • Features
    Slip resistant ribbed blade. Width of opening can be adjusted in 2 steps to fit into the user's palm. Can be used to cut wires. Hard to rust stainless steel blade. Possesses a safety stopper.
Part Number
FM06-210
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

547,233 VND

1 Piece(s) 7 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1