(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Torque Wrench Checker

Torque Wrench Checker

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of LC200N2

  • Product Type
    Torque Wrench Checker
  • Torque adjustment range(N·m)
    5.0 to 200
  • Scale
    0.050N・m
  • Insertion Angle
    12.7
  • Accessory: Square adapter (female)
    9.53
  • Accessory: Hex adapter (male)
    8,10,12,13,14,17,19,22
  • Main body: option
    Main Body
  • Trusco Code
    403-2578
  • Mass(g)
    10500
  • Features
    All the necessary functions for regular inspection of torque wrench are available in a single machine. Also has a clock function allowing management according to the measured data and time.
  • Power Supply
    100-240 VAC 50/60 Hz Automatic Shift
  • Application
    A torque wrench check for line sides and on-site.
  • Measurement accuracy
    ±1+1digit
  • Data memory
    99 data (count, time, torque)
  • Measuring mode
    PEAK/RUN
  • Zero Adjustment
    C Key, Auto Zero by Power Supply OFF/ON
  • Data output
    RS232C Compliant
Part Number
LC200N2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

66,951,571 VND

1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Torque Wrench Checker
  • Torque adjustment range(N·m)
    5.0 to 200
  • Scale
    0.050N・m
  • Insertion Angle
    12.7
  • Accessory: Square adapter (female)
    9.53
  • Accessory: Hex adapter (male)
    8,10,12,13,14,17,19,22
  • Main body: option
    Main Body
  • Trusco Code
    403-2578
  • Mass(g)
    10500
  • Features
    All the necessary functions for regular inspection of torque wrench are available in a single machine. Also has a clock function allowing management according to the measured data and time.
  • Power Supply
    100-240 VAC 50/60 Hz Automatic Shift
  • Application
    A torque wrench check for line sides and on-site.
  • Measurement accuracy
    ±1+1digit
  • Data memory
    99 data (count, time, torque)
  • Measuring mode
    PEAK/RUN
  • Zero Adjustment
    C Key, Auto Zero by Power Supply OFF/ON
  • Data output
    RS232C Compliant

Product Description

[Features]
· All the necessary functions for regular inspection of torque wrenches are available in a single machine.
· Also has a clock function allowing management according to the measured data and time.
[Applications]
· A torque wrench check for line sides and on-site.

Specifications of LC200N2

  • Product Type
    Torque Wrench Checker
  • Torque adjustment range(N·m)
    5.0 to 200
  • Scale
    0.050N・m
  • Insertion Angle
    12.7
  • Accessory: Square adapter (female)
    9.53
  • Accessory: Hex adapter (male)
    8,10,12,13,14,17,19,22
  • Main body: option
    Main Body
  • Trusco Code
    403-2578
  • Mass(g)
    10500
  • Features
    All the necessary functions for regular inspection of torque wrench are available in a single machine. Also has a clock function allowing management according to the measured data and time.
  • Power Supply
    100-240 VAC 50/60 Hz Automatic Shift
  • Application
    A torque wrench check for line sides and on-site.
  • Measurement accuracy
    ±1+1digit
  • Data memory
    99 data (count, time, torque)
  • Measuring mode
    PEAK/RUN
  • Zero Adjustment
    C Key, Auto Zero by Power Supply OFF/ON
  • Data output
    RS232C Compliant
Part Number
LC200N2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

66,951,571 VND

1 Piece(s) 12 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1