(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gear Puller G/GT Common Parts (Hook)

Gear Puller G/GT Common Parts (Hook)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    294,969 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GJ3
GJ4
GJ6
GJ8
GJ10
GJ12
GJ15
GJ18
GJ24
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Compatible Model Features

294,969 VND

1 Piece(s) 9 Day(s) G3 1-Hole

394,406 VND

1 Piece(s) 9 Day(s) G4・GT4・GT100・G4S・G100S・GT100S Use of 2 holes and upper/lower claw utilization expands the range that the claw can reach

642,998 VND

1 Piece(s) 9 Day(s) G6・GTW6・GT150・G6S・G150S・GT150S Use of 2 holes and upper/lower claw utilization expands the range that the claw can reach

1,431,391 VND

1 Piece(s) 9 Day(s) G8・GT8・GT200・G8S・G200S・GT200S Use of 2 holes and upper/lower claw utilization expands the range that the claw can reach

2,045,561 VND

1 Piece(s) 9 Day(s) G10・GT10・GT250 Use of 2 holes and upper/lower claw utilization expands the range that the claw can reach

2,667,251 VND

1 Piece(s) 9 Day(s) G12・GT12 Expanded range of reach with the use of 3 holes as well as upper and lower jaws

3,154,225 VND

1 Piece(s) 4 Day(s) or more G15・GT15 Expanded range of reach with the use of 3 holes as well as upper and lower jaws

4,154,011 VND

1 Piece(s) 4 Day(s) or more G18・GT18 Expanded range of reach with the use of 3 holes as well as upper and lower jaws

12,763,015 VND

1 Piece(s) 4 Day(s) or more G24 Expanded range of reach with the use of 3 holes as well as upper and lower jaws

Basic Specifications

Product Description

Parts for Gear Puller manufactured by Super Tool.
· Expanded range of reach with the use of 2 or 3 holes, as well as upper and lower jaws.

Part Number
GJ3
GJ4
GJ6
GJ8
GJ10
GJ12
GJ15
GJ18
GJ24
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Compatible Model Features

294,969 VND

1 Piece(s) 9 Day(s) G3 1-Hole

394,406 VND

1 Piece(s) 9 Day(s) G4・GT4・GT100・G4S・G100S・GT100S Use of 2 holes and upper/lower claw utilization expands the range that the claw can reach

642,998 VND

1 Piece(s) 9 Day(s) G6・GTW6・GT150・G6S・G150S・GT150S Use of 2 holes and upper/lower claw utilization expands the range that the claw can reach

1,431,391 VND

1 Piece(s) 9 Day(s) G8・GT8・GT200・G8S・G200S・GT200S Use of 2 holes and upper/lower claw utilization expands the range that the claw can reach

2,045,561 VND

1 Piece(s) 9 Day(s) G10・GT10・GT250 Use of 2 holes and upper/lower claw utilization expands the range that the claw can reach

2,667,251 VND

1 Piece(s) 9 Day(s) G12・GT12 Expanded range of reach with the use of 3 holes as well as upper and lower jaws

3,154,225 VND

1 Piece(s) 4 Day(s) or more G15・GT15 Expanded range of reach with the use of 3 holes as well as upper and lower jaws

4,154,011 VND

1 Piece(s) 4 Day(s) or more G18・GT18 Expanded range of reach with the use of 3 holes as well as upper and lower jaws

12,763,015 VND

1 Piece(s) 4 Day(s) or more G24 Expanded range of reach with the use of 3 holes as well as upper and lower jaws

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1