(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
C-Cutter, Straight Shank (Part Number)

C-Cutter, Straight Shank
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,910,269VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Aggregation of chamfering tools is enabled with the C-Cutter, suitable for a wide range of applications.
· A dedicated design for chamfering, this insert has a large rake angle and provides beautiful chamfering.
· The wide machining range can reduce the number of tools inside the magazine to greatly improve the ATC loss time.

 
Part Number
ST32-C4565C-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTip angle (θ) φd Minimum Pilot Hole Diameter φD1 Maximum Chamfering Width φD2 O.D. φD3 L
(mm)
L1
(mm)
Number of flutes Tip type or model

9,386,868 VND

1 Piece(s) 8 Day(s) or more 603245656950803CW1909A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Chamfering/Horizontal Peripheral Blade Y/N NA Features The wide range C-Cutter consolidates chamfering tools. The insert designed exclusively for chamfering has a large rake angle, which allows for beautiful chamfering. The wide machining range can reduce the number of tools inside the magazine to greatly improve the loss time of ATC.

Please check the type/dimensions/specifications of the part ST32-C4565C-60 in the C-Cutter, Straight Shank series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ST32-C4565C-60 trong chuỗi C-Cutter, Straight Shank.

Products like this...

Part Number
ST25-C1040C
ST32-C1652C-30
ST32-C3050C-60
ST32-C3060C
ST42-C50100C
ST42-C5085C-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngTip angle (θ) φd Minimum Pilot Hole Diameter φD1 Maximum Chamfering Width φD2 O.D. φD3 L
(mm)
L1
(mm)
Number of flutes Tip type or model

5,031,693 VND

1 Piece(s) 4 Day(s) or more 452510404535702CW1909A

7,985,044 VND

1 Piece(s) 8 Day(s) or more 303216526848802CW1909A

7,985,044 VND

1 Piece(s) 8 Day(s) or more 603230505445803CW1909A

7,471,802 VND

1 Piece(s) 10 Day(s) or more 453230606545803CW1909A

12,666,532 VND

1 Piece(s) 8 Day(s) or more 45425010010670803CW3115A

13,317,521 VND

1 Piece(s) 8 Day(s) or more 304250859652803CW1909A