(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Mega E Chuck (Part Number)

Mega E Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,754,611VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High accuracy collet chuck holder for end mill processing.
· High-speed and powerful with stable grip performance.
· Tapering of the chuck body section changes how machining vibration is transmitted, enhances the attenuation effect.

Part Number
BBT40-MEGA6E-135
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
φd
(mm)
φD1
(mm)
L
(mm)
Compatible Nut Compatible Collet Blade adjustment amount H
(mm)
L1
(mm)
Maximum Gripping Diameter
(mm)
φD
(mm)
Mass
(g)
Big Plus BT NO.

10,074,009 VND

1 Piece(s) 12 Day(s) BT403~ 61353~ 639135MEN 6MEC 6-□37~451036251600BBT40

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Maximum Allowable Rotational Speed(min-1) 45000
Features Tapering the cylinder part of the body enhances attenuation of working vibration. Features Mega E Collet for excellent end milling with stable gripping performance.

Please check the type/dimensions/specifications of the part BBT40-MEGA6E-135 in the Mega E Chuck series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BBT40-MEGA6E-135 trong chuỗi Mega E Chuck.

Products like this...

Part Number
BBT40-MEGA10E-90
BBT40-MEGA13E-165
BBT40-MEGA13E-60
BBT50-MEGA10E-90
BBT50-MEGA13E-120
BBT50-MEGA13E-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
φd
(mm)
φD1
(mm)
L
(mm)
Compatible Nut Compatible Collet Blade adjustment amount H
(mm)
L1
(mm)
Maximum Gripping Diameter
(mm)
φD
(mm)
Mass
(g)
Big Plus BT NO.

9,609,948 VND

1 Piece(s) 8 Day(s) or more BT403–10903–104190MEN10MEC10-□48–585810351500BBT40

11,365,867 VND

1 Piece(s) 12 Day(s) BT403 to 121653 to 1257.5165MEN13MEC13-□50~6013712422800BBT40

9,826,536 VND

1 Piece(s) 8 Day(s) or more BT403 to 12603 to 124360MEN13MEC13-□50~602912421300BBT40

11,365,867 VND

1 Piece(s) 12 Day(s) BT503–10903–104090MEN10MEC10-□48–584710354000BBT50

12,025,664 VND

1 Piece(s) 12 Day(s) BT503 to 121203 to 1252120MEN13MEC13-□50~607712424400BBT50

11,530,914 VND

1 Piece(s) 12 Day(s) BT503 to 12903 to 1246.590MEN13MEC13-□50~604712424000BBT50