(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
C-Cutter Mini, Multi-Flute Front/Back-Chamfering Type (Part Number)

C-Cutter Mini, Multi-Flute Front/Back-Chamfering Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,759,953VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Multiple-flute type front and back chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.
· Ultra-high feed machining achieves dramatic reductions in chamfering time.
· Supports a wide range of machining, such as front chamfering, back chamfering, and face milling.

 
Part Number
ST12-C1116-45B-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngφd D1
(mm)
D2
(mm)
L
(mm)
Protrusion length L1
(mm)
Number of flutes Tip type or model Minimum Machining Diameter
(mm)
Maximum Machining Diameter
(mm)
Hmin1
(mm)
Hmin2
(mm)
Features Face Milling

3,766,055 VND

1 Piece(s) 9 Day(s) 17.1129.698254CM05…11160.46.5A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments.-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Hole Chamfer Tip angle (θ) 45° Peripheral Blade Y/N NA
Details Type Multi-edged

Please check the type/dimensions/specifications of the part ST12-C1116-45B-25 in the C-Cutter Mini, Multi-Flute Front/Back-Chamfering Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ST12-C1116-45B-25 trong chuỗi C-Cutter Mini, Multi-Flute Front/Back-Chamfering Type.

Products like this...

Part Number
ST12-C1012-45B-20
ST12-C1012-45B-35
ST12-C1116-45B-40
ST16-C1520-45B-50
ST20-C1924-45B-60
ST20-C2232-45B-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngφd D1
(mm)
D2
(mm)
L
(mm)
Protrusion length L1
(mm)
Number of flutes Tip type or model Minimum Machining Diameter
(mm)
Maximum Machining Diameter
(mm)
Hmin1
(mm)
Hmin2
(mm)
Features Face Milling

3,759,953 VND

1 Piece(s) 9 Day(s) 12.712993203CM04…10121.03.7A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments.-

4,169,271 VND

1 Piece(s) 9 Day(s) 12.7129108353CM04…10121.03.7A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments.-

4,169,271 VND

1 Piece(s) 9 Day(s) 17.1129.6113404CM05…11160.46.5A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments.-

4,695,288 VND

1 Piece(s) 9 Day(s) 20.71613.2123504CM05…15200.66.3A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments.-

4,695,288 VND

1 Piece(s) 9 Day(s) 24.72017.2143604CM05…19240.66.3A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments.-

4,551,300 VND

1 Piece(s) 9 Day(s) 32.72019.2130504CM10…22320.412.4A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering, reverse surface chamfering, front surface milling, and various other treatments.